Menu Search

Vented Shoulder Screws - Cap Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.

  • The shoulder feature of these screws provides additional surface area for improved grip.
  • Vented design allows for controlled airflow, making them ideal for applications where proper ventilation is crucial.
  • Suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0098.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
106 results
Product SKUs information
Essentra Part Number Price range Availability d4 d1 +0|-0.025 l2 H1 D3 l1 +0.05|-0.0 d2 View
£ 3.9446 - £ 5.2534 Request the lead time here
1.6
8.0
11.0
6.0
12.0
14.0
M6
£ 3.3939 - £ 4.5223 Request the lead time here
1.3
6.0
6.0
5.0
10.0
14.0
M5
£ 5.5061 - £ 7.3385 Request the lead time here
1.8
12.0
16.0
8.0
20.0
25.0
M10
£ 4.423 - £ 5.8943 Request the lead time here
1.8
10.0
12.0
7.0
14.0
30.0
M8
£ 3.4391 - £ 4.5854 Request the lead time here
1.0
5.0
5.0
4.0
8.0
16.0
M4
£ 2.6989 - £ 3.5925 Request the lead time here
1.3
6.0
6.0
5.0
10.0
4.0
M5
£ 3.7369 - £ 4.9826 Request the lead time here
1.8
10.0
12.0
7.0
14.0
16.0
M8
£ 4.5764 - £ 6.1019 Request the lead time here
1.8
12.0
16.0
8.0
20.0
12.0
M10
£ 4.3598 - £ 5.8131 Request the lead time here
1.6
8.0
11.0
6.0
12.0
20.0
M6
£ 3.5384 - £ 4.7208 Request the lead time here
1.8
10.0
12.0
7.0
14.0
12.0
M8
£ 3.2495 - £ 4.3327 Request the lead time here
1.3
6.0
6.0
5.0
10.0
12.0
M5
£ 3.8001 - £ 5.0638 Request the lead time here
1.6
8.0
11.0
6.0
12.0
12.0
M6
£ 3.755 - £ 5.0007 Request the lead time here
1.0
5.0
5.0
4.0
8.0
20.0
M4
£ 2.7531 - £ 3.6738 Request the lead time here
1.3
6.0
6.0
5.0
10.0
5.0
M5
£ 3.3488 - £ 4.4681 Request the lead time here
1.8
10.0
12.0
7.0
14.0
8.0
M8
£ 3.5293 - £ 4.7028 Request the lead time here
1.6
8.0
11.0
6.0
12.0
8.0
M6
£ 2.4823 - £ 3.3127 Request the lead time here
1.0
5.0
5.0
4.0
8.0
4.0
M4
£ 3.3398 - £ 4.45 Request the lead time here
1.8
10.0
12.0
7.0
14.0
12.0
M8
£ 2.3469 - £ 3.1231 Request the lead time here
1.0
4.0
4.0
3.0
6.0
4.0
M3
£ 11.8879 - £ 15.8506 Request the lead time here
1.8
16.0
18.0
11.0
24.0
100.0
M12
  • of 6
Vented Shoulder Screw Cap Head M6 14.0 316 Stainless Steel

20241162

Price Range
£ 5.2534 - £ 3.9446

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    14.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M5 14.0 316 Stainless Steel

20241087

Price Range
£ 4.5223 - £ 3.3939

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    14.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M10 25.0 316 Stainless Steel

20241285

Price Range
£ 7.3385 - £ 5.5061

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    25.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M8 30.0 316 Stainless Steel

20241261

Price Range
£ 5.8943 - £ 4.423

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    30.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M4 16.0 316 Stainless Steel

20240981

Price Range
£ 4.5854 - £ 3.4391

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 4.0 316 Stainless Steel

20241025

Price Range
£ 3.5925 - £ 2.6989

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M8 16.0 316 Stainless Steel

20241247

Price Range
£ 4.9826 - £ 3.7369

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    16.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M10 12.0 316 Stainless Steel

20241278

Price Range
£ 6.1019 - £ 4.5764

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    12.0
  • d2
    M10
  • D3
    20.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 20.0 316 Stainless Steel

20241186

Price Range
£ 5.8131 - £ 4.3598

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M8 12.0 316 Stainless Steel

20241230

Price Range
£ 4.7208 - £ 3.5384

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M5 12.0 316 Stainless Steel

20241070

Price Range
£ 4.3327 - £ 3.2495

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M6 12.0 316 Stainless Steel

20241155

Price Range
£ 5.0638 - £ 3.8001

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M4 20.0 316 Stainless Steel

20240998

Price Range
£ 5.0007 - £ 3.755

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    20.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M5 5.0 316 Stainless Steel

20241032

Price Range
£ 3.6738 - £ 2.7531

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    5.0
  • d1 +0|-0.025
    6.0
  • d2
    M5
  • D3
    10.0
  • d4
    1.3
Vented Shoulder Screw Cap Head M8 8.0 316 Stainless Steel

20241216

Price Range
£ 4.4681 - £ 3.3488

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M6 8.0 316 Stainless Steel

20241131

Price Range
£ 4.7028 - £ 3.5293

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    8.0
  • d1 +0|-0.025
    8.0
  • d2
    M6
  • D3
    12.0
  • d4
    1.6
Vented Shoulder Screw Cap Head M4 4.0 303 Stainless Steel

20240370

Price Range
£ 3.3127 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    5.0
  • d2
    M4
  • D3
    8.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M8 12.0 303 Stainless Steel

20240714

Price Range
£ 4.45 - £ 3.3398

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    12.0
  • d1 +0|-0.025
    10.0
  • d2
    M8
  • D3
    14.0
  • d4
    1.8
Vented Shoulder Screw Cap Head M3 4.0 316 Stainless Steel

20240813

Price Range
£ 3.1231 - £ 2.3469

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    4.0
  • d1 +0|-0.025
    4.0
  • d2
    M3
  • D3
    6.0
  • d4
    1.0
Vented Shoulder Screw Cap Head M12 100.0 303 Stainless Steel

20240776

Price Range
£ 15.8506 - £ 11.8879

Stock Levels
Request the lead time here
Attributes
  • l1 +0.05|-0.0
    100.0
  • d1 +0|-0.025
    16.0
  • d2
    M12
  • D3
    24.0
  • d4
    1.8