Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a socket button head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0094.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h2 | D3 | H1 | d2 | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.049 - £ 2.726 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
6.0
|
||
| £ 2.2656 - £ 3.0148 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
6.0
|
||
| £ 4.4049 - £ 5.8762 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
35.0
|
||
| £ 4.3959 - £ 5.8582 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
35.0
|
||
| £ 2.5725 - £ 3.43 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
8.0
|
||
| £ 2.5815 - £ 3.4391 | Request the lead time here |
1.0
|
1.0
|
1.7
|
5.7
|
2.0
|
M3
|
12.0
|
||
| £ 2.4552 - £ 3.2676 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
10.0
|
||
| £ 2.1393 - £ 2.8523 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
6.0
|
||
| £ 3.403 - £ 4.5403 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
20.0
|
||
| £ 3.9987 - £ 5.3346 | Request the lead time here |
1.3
|
1.0
|
2.2
|
7.6
|
3.0
|
M4
|
30.0
|
||
| £ 4.2966 - £ 5.7228 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
35.0
|
||
| £ 3.746 - £ 4.9916 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
25.0
|
||
| £ 3.9536 - £ 5.2715 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
35.0
|
||
| £ 2.6808 - £ 3.5745 | Request the lead time here |
1.6
|
1.3
|
2.8
|
9.5
|
3.0
|
M5
|
12.0
|
||
| £ 5.4881 - £ 7.3205 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
50.0
|
||
| £ 3.2224 - £ 4.2966 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
20.0
|
||
| £ 3.4661 - £ 4.6215 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
25.0
|
||
| £ 4.2063 - £ 5.6054 | Request the lead time here |
3.1
|
1.8
|
5.5
|
17.5
|
6.0
|
M10
|
25.0
|
||
| £ 4.45 - £ 5.9304 | Request the lead time here |
2.6
|
1.8
|
4.4
|
14.0
|
5.0
|
M8
|
45.0
|
||
| £ 4.7931 - £ 6.3908 | Request the lead time here |
2.1
|
1.6
|
3.3
|
10.5
|
4.0
|
M6
|
40.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue