| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 6.9053 |
| 100 - 249 | £ 6.2193 |
| 250 - 499 | £ 5.8672 |
| 500 - 999 | £ 5.5242 |
| 1000 + | £ 5.1812 |
| l1 | 60.0 |
|---|---|
| d1 | M8 |
| d2 | 14.0 |
| D3 | 1.8 |
| H1 | 4.4 |
| h2 | 2.6 |
| A/F | 5.0 |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue