Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 7.5191 - £ 10.0194 Request the lead time here
1.8
10.0
304 Stainless Steel
24
40.0
M16
£ 7.0677 - £ 9.4237 Request the lead time here
1.8
10.0
304 Stainless Steel
24
35.0
M16
£ 6.1831 - £ 8.2412 Request the lead time here
1.8
10.0
304 Stainless Steel
24
25.0
M16
£ 2.5725 - £ 3.43 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
12.0
M3
£ 2.2656 - £ 3.0238 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
6.0
M5
£ 2.4823 - £ 3.3037 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
8.0
M6
£ 2.2385 - £ 2.9787 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
8.0
M3
£ 4.9736 - £ 6.6254 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
50.0
M6
£ 4.6396 - £ 6.1831 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
50.0
M8
£ 4.1341 - £ 5.5061 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
25.0
M10
£ 3.8904 - £ 5.1812 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
30.0
M5
£ 2.5906 - £ 3.4571 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
10.0
M6
£ 2.4191 - £ 3.2224 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
10.0
M3
£ 2.9155 - £ 3.8814 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
16.0
M3
£ 2.7079 - £ 3.6106 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
12.0
M6
£ 4.6757 - £ 6.2373 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
45.0
M6
£ 4.2153 - £ 5.6145 Request the lead time here
1.3
3.5
304 Stainless Steel
8.0
35.0
M5
£ 3.7821 - £ 5.0368 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
30.0
M6
£ 2.8523 - £ 3.8001 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
12.0
M8
£ 3.9355 - £ 5.2444 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
35.0
M8
  • of 8
Vented Screw Hex Head M16 40.0 304 Stainless Steel

20237035

Price Range
£ 10.0194 - £ 7.5191

Stock Levels
Request the lead time here
Attributes
  • l1
    40.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 35.0 304 Stainless Steel

20237028

Price Range
£ 9.4237 - £ 7.0677

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M16 25.0 304 Stainless Steel

20237004

Price Range
£ 8.2412 - £ 6.1831

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M16
  • d2
    1.8
  • H1
    10.0
  • A/F
    24
Vented Screw Hex Head M3 12.0 304 Stainless Steel

20236632

Price Range
£ 3.43 - £ 2.5725

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M5 6.0 304 Stainless Steel

20236670

Price Range
£ 3.0238 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 8.0 304 Stainless Steel

20236724

Price Range
£ 3.3037 - £ 2.4823

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M3 8.0 304 Stainless Steel

20236618

Price Range
£ 2.9787 - £ 2.2385

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M6 50.0 304 Stainless Steel

20236793

Price Range
£ 6.6254 - £ 4.9736

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 50.0 304 Stainless Steel

20236847

Price Range
£ 6.1831 - £ 4.6396

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 25.0 304 Stainless Steel

20236878

Price Range
£ 5.5061 - £ 4.1341

Stock Levels
Request the lead time here
Attributes
  • l1
    25.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M5 30.0 304 Stainless Steel

20236694

Price Range
£ 5.1812 - £ 3.8904

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 10.0 304 Stainless Steel

20236731

Price Range
£ 3.4571 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M3 10.0 304 Stainless Steel

20236625

Price Range
£ 3.2224 - £ 2.4191

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M3 16.0 304 Stainless Steel

20236649

Price Range
£ 3.8814 - £ 2.9155

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0
Vented Screw Hex Head M6 12.0 304 Stainless Steel

20236748

Price Range
£ 3.6106 - £ 2.7079

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M6 45.0 304 Stainless Steel

20236786

Price Range
£ 6.2373 - £ 4.6757

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M5 35.0 304 Stainless Steel

20236700

Price Range
£ 5.6145 - £ 4.2153

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M5
  • d2
    1.3
  • H1
    3.5
  • A/F
    8.0
Vented Screw Hex Head M6 30.0 304 Stainless Steel

20236755

Price Range
£ 5.0368 - £ 3.7821

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M8 12.0 304 Stainless Steel

20236809

Price Range
£ 3.8001 - £ 2.8523

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M8 35.0 304 Stainless Steel

20236816

Price Range
£ 5.2444 - £ 3.9355

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0