Menu Search

Vented Screws - Hex Head

In stock

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Allows gases trapped at the bottom of the threaded hole to escape through the core and provide airflow.
  • Their centre vent feature reduces virtual leakage from high vacuum systems.
  • It is suited for sealed enclosures, housings, and machinery.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0091.A4

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
144 results
Product SKUs information
Item Code Price range Availability d2 H1 Material A/F l1 d1 View
£ 4.8743 - £ 6.4991 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
55.0
M8
£ 5.6235 - £ 7.501 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
35.0
M12
£ 2.5906 - £ 3.4571 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
12.0
M3
£ 2.8523 - £ 3.8001 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
12.0
M8
£ 5.8853 - £ 7.844 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
55.0
M10
£ 5.2985 - £ 7.0587 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
45.0
M10
£ 2.0761 - £ 2.7711 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
6.0
M3
£ 2.5635 - £ 3.412 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
10.0
M4
£ 2.2656 - £ 3.0148 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
8.0
M3
£ 5.5964 - £ 7.4559 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
50.0
M10
£ 2.9426 - £ 3.9265 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
16.0
M3
£ 3.9355 - £ 5.2444 Request the lead time here
1.8
5.3
304 Stainless Steel
13.0
35.0
M8
£ 7.4378 - £ 9.9111 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
60.0
M12
£ 1.9948 - £ 2.6538 Request the lead time here
1.0
2.0
316 Stainless Steel
5.0
5.0
M3
£ 2.1483 - £ 2.8614 Request the lead time here
1.0
2.8
316 Stainless Steel
7.0
5.0
M4
£ 6.3546 - £ 8.4669 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
45.0
M12
£ 6.7157 - £ 8.9543 Request the lead time here
1.8
7.5
304 Stainless Steel
19.0
50.0
M12
£ 3.5925 - £ 4.7931 Request the lead time here
1.8
6.4
304 Stainless Steel
17.0
16.0
M10
£ 2.7079 - £ 3.6106 Request the lead time here
1.6
4.0
304 Stainless Steel
10.0
12.0
M6
£ 2.067 - £ 2.7531 Request the lead time here
1.0
2.0
304 Stainless Steel
6.0
6.0
M3
  • of 8
Vented Screw Hex Head M8 55.0 304 Stainless Steel

20236854

Price Range
£ 6.4991 - £ 4.8743

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 35.0 304 Stainless Steel

20236953

Price Range
£ 7.501 - £ 5.6235

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M3 12.0 316 Stainless Steel

20237110

Price Range
£ 3.4571 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M8 12.0 304 Stainless Steel

20236809

Price Range
£ 3.8001 - £ 2.8523

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M10 55.0 304 Stainless Steel

20236922

Price Range
£ 7.844 - £ 5.8853

Stock Levels
Request the lead time here
Attributes
  • l1
    55.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M10 45.0 304 Stainless Steel

20236908

Price Range
£ 7.0587 - £ 5.2985

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M3 6.0 316 Stainless Steel

20237080

Price Range
£ 2.7711 - £ 2.0761

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M4 10.0 316 Stainless Steel

20237165

Price Range
£ 3.412 - £ 2.5635

Stock Levels
Request the lead time here
Attributes
  • l1
    10.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M3 8.0 316 Stainless Steel

20237097

Price Range
£ 3.0148 - £ 2.2656

Stock Levels
Request the lead time here
Attributes
  • l1
    8.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M10 50.0 304 Stainless Steel

20236915

Price Range
£ 7.4559 - £ 5.5964

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M3 16.0 316 Stainless Steel

20237127

Price Range
£ 3.9265 - £ 2.9426

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M8 35.0 304 Stainless Steel

20236816

Price Range
£ 5.2444 - £ 3.9355

Stock Levels
Request the lead time here
Attributes
  • l1
    35.0
  • d1
    M8
  • d2
    1.8
  • H1
    5.3
  • A/F
    13.0
Vented Screw Hex Head M12 60.0 304 Stainless Steel

20236991

Price Range
£ 9.9111 - £ 7.4378

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M3 5.0 316 Stainless Steel

20237073

Price Range
£ 2.6538 - £ 1.9948

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    5.0
Vented Screw Hex Head M4 5.0 316 Stainless Steel

20237134

Price Range
£ 2.8614 - £ 2.1483

Stock Levels
Request the lead time here
Attributes
  • l1
    5.0
  • d1
    M4
  • d2
    1.0
  • H1
    2.8
  • A/F
    7.0
Vented Screw Hex Head M12 45.0 304 Stainless Steel

20236977

Price Range
£ 8.4669 - £ 6.3546

Stock Levels
Request the lead time here
Attributes
  • l1
    45.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M12 50.0 304 Stainless Steel

20236984

Price Range
£ 8.9543 - £ 6.7157

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • d1
    M12
  • d2
    1.8
  • H1
    7.5
  • A/F
    19.0
Vented Screw Hex Head M10 16.0 304 Stainless Steel

20236861

Price Range
£ 4.7931 - £ 3.5925

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1
    M10
  • d2
    1.8
  • H1
    6.4
  • A/F
    17.0
Vented Screw Hex Head M6 12.0 304 Stainless Steel

20236748

Price Range
£ 3.6106 - £ 2.7079

Stock Levels
Request the lead time here
Attributes
  • l1
    12.0
  • d1
    M6
  • d2
    1.6
  • H1
    4.0
  • A/F
    10.0
Vented Screw Hex Head M3 6.0 304 Stainless Steel

20236601

Price Range
£ 2.7531 - £ 2.067

Stock Levels
Request the lead time here
Attributes
  • l1
    6.0
  • d1
    M3
  • d2
    1.0
  • H1
    2.0
  • A/F
    6.0