Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 3.2946 - £ 4.3869 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
20.0
5.0
1.6
£ 4.766 - £ 6.3546 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
35.0
8.0
1.8
£ 3.7189 - £ 4.9555 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
16.0
8.0
1.8
£ 4.5493 - £ 6.0658 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
20.0
10.0
1.8
£ 3.5384 - £ 4.7118 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
25.0
6.0
1.8
£ 4.8653 - £ 6.481 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
25.0
10.0
1.8
£ 5.1812 - £ 6.9053 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
30.0
10.0
1.8
£ 4.4591 - £ 5.9394 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
45.0
6.0
1.8
£ 8.1419 - £ 10.8499 Request the lead time here
24.0
M16
16.0
316 Stainless Steel
40.0
14.0
1.8
£ 4.6847 - £ 6.2463 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
50.0
6.0
1.8
£ 6.4359 - £ 8.5752 Request the lead time here
18.0
M12
12.0
316 Stainless Steel
50.0
10.0
1.8
£ 3.9446 - £ 5.2534 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
20.0
8.0
1.8
£ 3.3127 - £ 4.4139 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
20.0
6.0
1.8
£ 5.0458 - £ 6.7247 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
40.0
8.0
1.8
£ 4.2153 - £ 5.6145 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
25.0
8.0
1.8
£ 5.3166 - £ 7.0858 Request the lead time here
16.0
M10
10.0
316 Stainless Steel
45.0
8.0
1.8
£ 2.8253 - £ 3.764 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
12.0
5.0
1.6
£ 2.8253 - £ 3.764 Request the lead time here
8.5
M5
5.0
316 Stainless Steel
12.0
4.0
1.3
£ 5.0729 - £ 6.7608 Request the lead time here
10.0
M6
6.0
316 Stainless Steel
50.0
5.0
1.6
£ 3.9987 - £ 5.3256 Request the lead time here
13.0
M8
8.0
316 Stainless Steel
35.0
6.0
1.8
  • of 9
Vented Screw M6 20.0 316 Stainless Steel

20236212

Price Range
£ 4.3869 - £ 3.2946

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    20.0
  • h1
    6.0
Vented Screw M10 35.0 316 Stainless Steel

20236427

Price Range
£ 6.3546 - £ 4.766

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    35.0
  • h1
    10.0
Vented Screw M10 16.0 316 Stainless Steel

20236380

Price Range
£ 4.9555 - £ 3.7189

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    16.0
  • h1
    10.0
Vented Screw M12 20.0 316 Stainless Steel

20236472

Price Range
£ 6.0658 - £ 4.5493

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    20.0
  • h1
    12.0
Vented Screw M8 25.0 316 Stainless Steel

20236311

Price Range
£ 4.7118 - £ 3.5384

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    25.0
  • h1
    8.0
Vented Screw M12 25.0 316 Stainless Steel

20236489

Price Range
£ 6.481 - £ 4.8653

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    25.0
  • h1
    12.0
Vented Screw M12 30.0 316 Stainless Steel

20236496

Price Range
£ 6.9053 - £ 5.1812

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    30.0
  • h1
    12.0
Vented Screw M8 45.0 316 Stainless Steel

20236359

Price Range
£ 5.9394 - £ 4.4591

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    45.0
  • h1
    8.0
Vented Screw M16 40.0 316 Stainless Steel

20236571

Price Range
£ 10.8499 - £ 8.1419

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    40.0
  • h1
    16.0
Vented Screw M8 50.0 316 Stainless Steel

20236366

Price Range
£ 6.2463 - £ 4.6847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    50.0
  • h1
    8.0
Vented Screw M12 50.0 316 Stainless Steel

20236533

Price Range
£ 8.5752 - £ 6.4359

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    50.0
  • h1
    12.0
Vented Screw M10 20.0 316 Stainless Steel

20236397

Price Range
£ 5.2534 - £ 3.9446

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    20.0
  • h1
    10.0
Vented Screw M8 20.0 316 Stainless Steel

20236304

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    20.0
  • h1
    8.0
Vented Screw M10 40.0 316 Stainless Steel

20236434

Price Range
£ 6.7247 - £ 5.0458

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    40.0
  • h1
    10.0
Vented Screw M10 25.0 316 Stainless Steel

20236403

Price Range
£ 5.6145 - £ 4.2153

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    25.0
  • h1
    10.0
Vented Screw M10 45.0 316 Stainless Steel

20236441

Price Range
£ 7.0858 - £ 5.3166

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    45.0
  • h1
    10.0
Vented Screw M6 12.0 316 Stainless Steel

20236205

Price Range
£ 3.764 - £ 2.8253

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    12.0
  • h1
    6.0
Vented Screw M5 12.0 316 Stainless Steel

20226893

Price Range
£ 3.764 - £ 2.8253

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    12.0
  • h1
    5.0
Vented Screw M6 50.0 316 Stainless Steel

20236274

Price Range
£ 6.7608 - £ 5.0729

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    50.0
  • h1
    6.0
Vented Screw M8 35.0 316 Stainless Steel

20236335

Price Range
£ 5.3256 - £ 3.9987

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    35.0
  • h1
    8.0