Menu Search

Vented Screws - Cap Head

In stock

This range of Vented Screws features a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

The screws hollow core acts like a venting system. The range complies to DIN 912 (with central vent). They are made from ultrasonically cleaned austenitic Stainless Steel that provides very good resistance to corrosion, good strength and machinability.

The material is a popular choice for construction and automotive applications.

  • Hollow core provides an integrated vent system.
  • Made from ultrasonically cleaned austenitic Stainless Steel that provides good resistance to corrosion.
  • Complies to DIN 912.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0090.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
172 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 A/F d3 View
£ 4.2063 - £ 5.6054 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
20.0
10.0
1.8
£ 4.4681 - £ 5.9575 Request the lead time here
18.0
M12
12.0
304 Stainless Steel
25.0
10.0
1.8
£ 3.2134 - £ 4.2785 98 In stock
10.0
M6
6.0
304 Stainless Steel
20.0
5.0
1.6
£ 2.6899 - £ 3.5835 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
12.0
3.0
1.0
£ 3.7731 - £ 5.0277 100 In stock
10.0
M6
6.0
304 Stainless Steel
30.0
5.0
1.6
£ 2.4552 - £ 3.2676 94 In stock
4.5
M2.5
2.5
304 Stainless Steel
10.0
2.0
0.9
£ 1.9136 - £ 2.5454 100 In stock
4.5
M2.5
2.5
304 Stainless Steel
4.0
2.0
0.9
£ 2.9968 - £ 3.9987 Request the lead time here
4.5
M2.5
2.5
304 Stainless Steel
16.0
2.0
0.9
£ 1.9407 - £ 2.5815 100 In stock
3.8
M2
2.0
304 Stainless Steel
5.0
1.5
0.7
£ 3.5654 - £ 4.7479 100 In stock
13.0
M8
8.0
304 Stainless Steel
30.0
6.0
1.8
£ 3.3127 - £ 4.4139 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
20.0
4.0
1.3
£ 2.1483 - £ 2.8614 19 In stock
5.5
M3
3.0
304 Stainless Steel
6.0
3.0
1.0
£ 4.3959 - £ 5.8582 Request the lead time here
16.0
M10
10.0
304 Stainless Steel
35.0
8.0
1.8
£ 2.2385 - £ 2.9787 100 In stock
7.0
M4
4.0
304 Stainless Steel
6.0
3.0
1.0
£ 3.6377 - £ 4.8472 Request the lead time here
8.5
M5
5.0
304 Stainless Steel
25.0
4.0
1.3
£ 2.5364 - £ 3.3849 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
10.0
3.0
1.0
£ 3.6647 - £ 4.8833 Request the lead time here
7.0
M4
4.0
304 Stainless Steel
25.0
3.0
1.0
£ 2.6538 - £ 3.5384 Request the lead time here
5.5
M3
3.0
304 Stainless Steel
12.0
3.0
1.0
£ 2.6447 - £ 3.5203 70 In stock
8.5
M5
5.0
304 Stainless Steel
10.0
4.0
1.3
£ 6.7428 - £ 8.9904 Request the lead time here
24.0
M16
16.0
304 Stainless Steel
35.0
14.0
1.8
  • of 9
Vented Screw M12 20.0 304 Stainless Steel

20145583

Price Range
£ 5.6054 - £ 4.2063

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    20.0
  • h1
    12.0
Vented Screw M12 25.0 304 Stainless Steel

20145590

Price Range
£ 5.9575 - £ 4.4681

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    18.0
  • d3
    1.8
  • l1
    25.0
  • h1
    12.0
Vented Screw M6 20.0 304 Stainless Steel

20142988

Price Range
£ 4.2785 - £ 3.2134

Stock Levels
98 In stock
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    20.0
  • h1
    6.0
Vented Screw M4 12.0 304 Stainless Steel

20142964

Price Range
£ 3.5835 - £ 2.6899

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    12.0
  • h1
    4.0
Vented Screw M6 30.0 304 Stainless Steel

20143060

Price Range
£ 5.0277 - £ 3.7731

Stock Levels
100 In stock
Attributes
  • d1
    M6
  • d2
    10.0
  • d3
    1.6
  • l1
    30.0
  • h1
    6.0
Vented Screw M2.5 10.0 304 Stainless Steel

20144456

Price Range
£ 3.2676 - £ 2.4552

Stock Levels
94 In stock
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    10.0
  • h1
    2.5
Vented Screw M2.5 4.0 304 Stainless Steel

20144432

Price Range
£ 2.5454 - £ 1.9136

Stock Levels
100 In stock
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    4.0
  • h1
    2.5
Vented Screw M2.5 16.0 304 Stainless Steel

20144470

Price Range
£ 3.9987 - £ 2.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    4.5
  • d3
    0.9
  • l1
    16.0
  • h1
    2.5
Vented Screw M2 5.0 304 Stainless Steel

20144395

Price Range
£ 2.5815 - £ 1.9407

Stock Levels
100 In stock
Attributes
  • d1
    M2
  • d2
    3.8
  • d3
    0.7
  • l1
    5.0
  • h1
    2.0
Vented Screw M8 30.0 304 Stainless Steel

20143077

Price Range
£ 4.7479 - £ 3.5654

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • d2
    13.0
  • d3
    1.8
  • l1
    30.0
  • h1
    8.0
Vented Screw M5 20.0 304 Stainless Steel

20143022

Price Range
£ 4.4139 - £ 3.3127

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    20.0
  • h1
    5.0
Vented Screw M3 6.0 304 Stainless Steel

20143091

Price Range
£ 2.8614 - £ 2.1483

Stock Levels
19 In stock
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    6.0
  • h1
    3.0
Vented Screw M10 35.0 304 Stainless Steel

20143084

Price Range
£ 5.8582 - £ 4.3959

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    16.0
  • d3
    1.8
  • l1
    35.0
  • h1
    10.0
Vented Screw M4 6.0 304 Stainless Steel

20143381

Price Range
£ 2.9787 - £ 2.2385

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    6.0
  • h1
    4.0
Vented Screw M5 25.0 304 Stainless Steel

20143435

Price Range
£ 4.8472 - £ 3.6377

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    25.0
  • h1
    5.0
Vented Screw M4 10.0 304 Stainless Steel

20143121

Price Range
£ 3.3849 - £ 2.5364

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    10.0
  • h1
    4.0
Vented Screw M4 25.0 304 Stainless Steel

20143404

Price Range
£ 4.8833 - £ 3.6647

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    7.0
  • d3
    1.0
  • l1
    25.0
  • h1
    4.0
Vented Screw M3 12.0 304 Stainless Steel

20143367

Price Range
£ 3.5384 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    5.5
  • d3
    1.0
  • l1
    12.0
  • h1
    3.0
Vented Screw M5 10.0 304 Stainless Steel

20143343

Price Range
£ 3.5203 - £ 2.6447

Stock Levels
70 In stock
Attributes
  • d1
    M5
  • d2
    8.5
  • d3
    1.3
  • l1
    10.0
  • h1
    5.0
Vented Screw M16 35.0 304 Stainless Steel

20143756

Price Range
£ 8.9904 - £ 6.7428

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    24.0
  • d3
    1.8
  • l1
    35.0
  • h1
    16.0