Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 30.5933 - £ 33.9926 | Request the lead time here |
0.669 in
17.0 mm
|
M20 x 1.5
|
Grey
|
0.669 in
17.0 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
3
|
||
| 10408100 | £ 0.0814 - £ 0.1005 | 1498 In stock |
1.185 in
30.1 mm
|
|
Natural
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
1 in
25.4 mm
|
3
|
|
| 10407752 | £ 0.0839 - £ 0.1036 | 2994 In stock |
1.205 in
30.6 mm
|
|
Black
|
0.453 in
11.5 mm
|
1 in
25.4 mm
|
0.787 in
20.0 mm
|
1
|
|
| 10646793 | £ 16.026 - £ 17.8066 | Request the lead time here |
0.669 in
17.0 mm
|
M16 x 1.5
|
Grey
|
0.65 in
16.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
|
| £ 0.5598 - £ 0.5825 | 12509 In stock |
1.181 in
30.0 mm
|
|
Black
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1
|
||
| £ 2.1403 - £ 2.2253 | 42 In stock |
3.15 in
80.0 mm
|
|
Grey
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| 10207109 | £ 4.2523 - £ 4.3348 | 6437 In stock |
0.669 in
17.0 mm
|
M12
|
Black
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
|
3
|
|
| £ 0.8688 - £ 0.9043 | 92 In stock |
1.969 in
50.0 mm
|
|
Grey
|
0.472 in
12.0 mm
|
1.693 in
43.0 mm
|
1.693 in
43.0 mm
|
1
|
||
| £ 2.1403 - £ 2.2253 | 1761 In stock |
3.15 in
80.0 mm
|
|
White
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| £ 3.633 - £ 3.7018 | 97 In stock |
0.669 in
17.0 mm
|
M20
|
Grey
|
0.85 in
21.6 mm
|
0.394 in
10.0 mm
|
|
3
|
||
| £ 12.123 - £ 18.858 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
3
|
||
| £ 0.5598 - £ 0.5825 | 10620 In stock |
1.181 in
30.0 mm
|
|
Grey
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1
|
||
| £ 0.8688 - £ 0.9043 | Request the lead time here |
1.969 in
50.0 mm
|
|
White
|
0.472 in
12.0 mm
|
1.693 in
43.0 mm
|
1.693 in
43.0 mm
|
1
|
||
| 10207147 | £ 19.7889 - £ 20.6146 | Request the lead time here |
1.969 in
50.0 mm
|
M40
|
Black
|
1.402 in
35.6 mm
|
0.709 in
18.0 mm
|
|
3
|
|
| 10207154 | £ 25.2522 - £ 25.7614 | 60 In stock |
1.969 in
50.0 mm
|
M12
|
Grey
|
0.543 in
13.8 mm
|
0.236 in
6.0 mm
|
|
3
|
|
| £ 2.3389 - £ 3.6383 | 200 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Black
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| 10207185 | £ 47.5182 - £ 49.4999 | 4 In stock |
1.772 in
45.0 mm
|
M40
|
Brass
|
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
|
4
|
|
| £ 2.3593 - £ 3.67 | Request the lead time here |
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 2.3389 - £ 3.6383 | 150 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 2.5338 - £ 3.9414 | 100 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1