Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 30.5933 - £ 33.9926 Request the lead time here
17.0 mm
M20 x 1.5
Grey
17.0 mm
6.0 mm
20.0 mm
3
10408100 £ 0.0814 - £ 0.1005 1498 In stock
30.1 mm
Natural
11.5 mm
25.4 mm
25.4 mm
3
10407752 £ 0.0839 - £ 0.1036 2994 In stock
30.6 mm
Black
11.5 mm
25.4 mm
20.0 mm
1
10646793 £ 16.026 - £ 17.8066 Request the lead time here
17.0 mm
M16 x 1.5
Grey
16.5 mm
6.0 mm
16.0 mm
3
£ 0.5598 - £ 0.5825 12509 In stock
30.0 mm
Black
10.0 mm
25.0 mm
25.0 mm
1
£ 2.1403 - £ 2.2253 42 In stock
80.0 mm
Grey
15.5 mm
70.0 mm
70.0 mm
1
10207109 £ 4.2523 - £ 4.3348 6437 In stock
17.0 mm
M12
Black
17.8 mm
10.0 mm
3
£ 0.8688 - £ 0.9043 92 In stock
50.0 mm
Grey
12.0 mm
43.0 mm
43.0 mm
1
£ 2.1403 - £ 2.2253 1761 In stock
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
£ 3.633 - £ 3.7018 97 In stock
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
£ 12.123 - £ 18.858 Request the lead time here
17.0 mm
M12 x 1.5
Grey
11.0 mm
10.0 mm
12.0 mm
3
£ 0.5598 - £ 0.5825 10620 In stock
30.0 mm
Grey
25.0 mm
25.0 mm
25.0 mm
1
£ 0.8688 - £ 0.9043 Request the lead time here
50.0 mm
White
12.0 mm
43.0 mm
43.0 mm
1
10207147 £ 19.7889 - £ 20.6146 Request the lead time here
50.0 mm
M40
Black
35.6 mm
18.0 mm
3
10207154 £ 25.2522 - £ 25.7614 60 In stock
50.0 mm
M12
Grey
13.8 mm
6.0 mm
3
£ 2.3389 - £ 3.6383 200 In stock
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
10207185 £ 47.5182 - £ 49.4999 4 In stock
45.0 mm
M40
Brass
18.0 mm
8.0 mm
4
£ 2.3593 - £ 3.67 Request the lead time here
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 2.3389 - £ 3.6383 150 In stock
24.0 mm
M12 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
£ 2.5338 - £ 3.9414 100 In stock
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
  • of 5
Vent Plug 120L/H (70mbar) M20 x 1.5 6.0 mm Polyamide Grey

10646809

Price Range
£ 33.9926 - £ 30.5933

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    17.0 mm
  • H
    17.0 mm
  • L
    6.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug Heat Stabilized Nylon 6/6 Natural

10408100

Price Range
£ 0.1005 - £ 0.0814

Stock Levels
1498 In stock
Attributes
  • d
    25.4 mm
  • D
    30.1 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6/6
Vent Plug Heat Stabilized Nylon 6 Black

10407752

Price Range
£ 0.1036 - £ 0.0839

Stock Levels
2994 In stock
Attributes
  • d
    20.0 mm
  • D
    30.6 mm
  • H
    11.5 mm
  • L
    25.4 mm
  • Material
    Nylon 6
Vent Plug 25L/H (70mbar) M16 x 1.5 6.0 mm Polyamide Grey

10646793

Price Range
£ 17.8066 - £ 16.026

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • D
    17.0 mm
  • H
    16.5 mm
  • L
    6.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug Heat Stabilized PA Black

10124901

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
12509 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    10.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

10124949

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
42 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M12 10.0 mm PA Black

10207109

Price Range
£ 4.3348 - £ 4.2523

Stock Levels
6437 In stock
Attributes
  • D
    17.0 mm
  • H
    17.8 mm
  • L
    10.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug Heat Stabilized PA Grey

10124918

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
92 In stock
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124956

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
1761 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207116

Price Range
£ 3.7018 - £ 3.633

Stock Levels
97 In stock
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug 25L/H (70mbar) M12 x 1.5 1.5 mm Polyamide Grey

10237090

Price Range
£ 18.858 - £ 12.123

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    11.0 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized PA Grey

10124888

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
10620 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124925

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

10207147

Price Range
£ 20.6146 - £ 19.7889

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

10207154

Price Range
£ 25.7614 - £ 25.2522

Stock Levels
60 In stock
Attributes
  • D
    50.0 mm
  • H
    13.8 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug 750L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10237052

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
200 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug IP68 0.6 bar M40 8.0 mm Stainless Steel Brass

10207185

Price Range
£ 49.4999 - £ 47.5182

Stock Levels
4 In stock
Attributes
  • D
    45.0 mm
  • H
    18.0 mm
  • L
    8.0 mm
  • Thread Size
    M40
  • Material
    Stainless Steel
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

10236710

Price Range
£ 3.67 - £ 2.3593

Stock Levels
Request the lead time here
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 450L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236727

Price Range
£ 3.6383 - £ 2.3389

Stock Levels
150 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236765

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
100 In stock
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5