Menu Search

Vent Plugs

In stock

Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.

  • Offers a reliable solution to seal openings and regulate airflow.
  • Designed with integrated venting features, allowing controlled ventilation while maintaining a reliable seal.
Material: Stainless Steel, PA Colour: Natural, White, Black, Grey, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
87 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L d Type View
£ 2.1403 - £ 2.2253 92 In stock
80.0 mm
Grey
15.5 mm
70.0 mm
70.0 mm
1
£ 2.1403 - £ 2.2253 861 In stock
80.0 mm
White
15.5 mm
70.0 mm
70.0 mm
1
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Black
7.5 mm
10.0 mm
12.0 mm
1
£ 2.8735 - £ 4.47 300 In stock
24.0 mm
M20 x 1.5
Black
12.5 mm
10.0 mm
20.0 mm
2
£ 3.7032 - £ 5.7605 500 In stock
24.0 mm
M20 x 1.5
Grey
12.5 mm
5.5 mm
20.0 mm
2
£ 6.2909 - £ 8.8073 Request the lead time here
24.0 mm
M12 x 1.5
Grey
12.5 mm
5.5 mm
12.0 mm
4
10236789 £ 3.0402 - £ 4.7293 500 In stock
17.0 mm
Grey
9.2 mm
7.5 mm
5.5 mm
2
£ 15.5927 - £ 24.2553 Request the lead time here
60.0 mm
M40 x 1.5
Grey
19.0 mm
18.0 mm
40.0 mm
5
£ 1.9264 - £ 2.9966 Request the lead time here
24.0 mm
M12 x 1.5
Black
12.5 mm
10.0 mm
12.0 mm
2
£ 2.5338 - £ 3.9414 Request the lead time here
17.0 mm
M12 x 1.5
Grey
7.5 mm
6.0 mm
12.0 mm
1
£ 3.1183 - £ 4.8508 398 In stock
24.0 mm
M16 x 1.5
Grey
12.5 mm
10.0 mm
12.0 mm
2
£ 12.123 - £ 18.858 Request the lead time here
17.0 mm
M12 x 1.5
Grey
11.0 mm
10.0 mm
12.0 mm
3
£ 0.5598 - £ 0.5825 10620 In stock
30.0 mm
Grey
25.0 mm
25.0 mm
25.0 mm
1
10207147 £ 19.7889 - £ 20.6146 264 In stock
50.0 mm
M40
Black
35.6 mm
18.0 mm
3
10207109 £ 4.2523 - £ 4.3348 6437 In stock
17.0 mm
M12
Black
17.8 mm
10.0 mm
3
£ 9.2614 - £ 9.4541 Request the lead time here
27.0 mm
M20
Grey
21.6 mm
10.0 mm
3
£ 3.633 - £ 3.7018 Request the lead time here
17.0 mm
M20
Grey
21.6 mm
10.0 mm
3
10207154 £ 25.2522 - £ 25.7614 Request the lead time here
50.0 mm
M12
Grey
13.8 mm
6.0 mm
3
£ 8.422 - £ 8.7798 Request the lead time here
27.0 mm
M40
Grey
35.6 mm
18.0 mm
3
£ 0.8688 - £ 0.9043 Request the lead time here
50.0 mm
White
12.0 mm
43.0 mm
43.0 mm
1
  • of 5
Vent Plug Heat Stabilized PA Grey

10124949

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
92 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124956

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
861 In stock
Attributes
  • d
    70.0 mm
  • D
    80.0 mm
  • H
    15.5 mm
  • L
    70.0 mm
  • Material
    PA
Vent Plug 300L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10237038

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 35L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Black

10237076

Price Range
£ 4.47 - £ 2.8735

Stock Levels
300 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M20 x 1.5
Vent Plug 25L/H (70mbar) M20 x 1.5 10.0 mm Nylon 6 Grey

10236574

Price Range
£ 5.7605 - £ 3.7032

Stock Levels
500 In stock
Attributes
  • d
    20.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M20 x 1.5
Vent Plug 120L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Grey

10236611

Price Range
£ 8.8073 - £ 6.2909

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    5.5 mm
  • Thread Size
    M12 x 1.5
Vent Plug 450L/H (70mbar) 7.5 mm Nylon 6 Grey

10236789

Price Range
£ 4.7293 - £ 3.0402

Stock Levels
500 In stock
Attributes
  • d
    5.5 mm
  • D
    17.0 mm
  • H
    9.2 mm
  • L
    7.5 mm
  • Material
    Nylon 6
Vent Plug 120L/H (70mbar) M40 x 1.5 18.0 mm Nylon 6 Grey

10236826

Price Range
£ 24.2553 - £ 15.5927

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    60.0 mm
  • H
    19.0 mm
  • L
    18.0 mm
  • Thread Size
    M40 x 1.5
Vent Plug 450L/H (70mbar) M12 x 1.5 10.0 mm Nylon 6 Black

10236864

Price Range
£ 2.9966 - £ 1.9264

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 300L/H (70mbar) M12 x 1.5 6.0 mm Nylon 6 Grey

10236901

Price Range
£ 3.9414 - £ 2.5338

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    7.5 mm
  • L
    6.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug 750L/H (70mbar) M16 x 1.5 10.0 mm Nylon 6 Grey

10236949

Price Range
£ 4.8508 - £ 3.1183

Stock Levels
398 In stock
Attributes
  • d
    12.0 mm
  • D
    24.0 mm
  • H
    12.5 mm
  • L
    10.0 mm
  • Thread Size
    M16 x 1.5
Vent Plug 25L/H (70mbar) M12 x 1.5 1.5 mm Polyamide Grey

10237090

Price Range
£ 18.858 - £ 12.123

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    17.0 mm
  • H
    11.0 mm
  • L
    10.0 mm
  • Thread Size
    M12 x 1.5
Vent Plug Heat Stabilized PA Grey

10124888

Price Range
£ 0.5825 - £ 0.5598

Stock Levels
10620 In stock
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • H
    25.0 mm
  • L
    25.0 mm
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Black

10207147

Price Range
£ 20.6146 - £ 19.7889

Stock Levels
264 In stock
Attributes
  • D
    50.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug IP68 0.6 bar M12 10.0 mm PA Black

10207109

Price Range
£ 4.3348 - £ 4.2523

Stock Levels
6437 In stock
Attributes
  • D
    17.0 mm
  • H
    17.8 mm
  • L
    10.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207123

Price Range
£ 9.4541 - £ 9.2614

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

10207116

Price Range
£ 3.7018 - £ 3.633

Stock Levels
Request the lead time here
Attributes
  • D
    17.0 mm
  • H
    21.6 mm
  • L
    10.0 mm
  • Thread Size
    M20
  • Material
    PA
Vent Plug IP68 0.6 bar M12 6.0 mm PA Grey

10207154

Price Range
£ 25.7614 - £ 25.2522

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    13.8 mm
  • L
    6.0 mm
  • Thread Size
    M12
  • Material
    PA
Vent Plug IP68 0.6 bar M40 18.0 mm PA Grey

10207130

Price Range
£ 8.7798 - £ 8.422

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H
    35.6 mm
  • L
    18.0 mm
  • Thread Size
    M40
  • Material
    PA
Vent Plug Heat Stabilized PA White

10124925

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • d
    43.0 mm
  • D
    50.0 mm
  • H
    12.0 mm
  • L
    43.0 mm
  • Material
    PA