Vent Plugs are designed to seal openings, while allowing controlled ventilation. Ideal for use in applications where pressure or temperature variations occur, such as in the automotive, electronics and manufacturing industries. These plugs offer a secure fit to prevent air, moisture and contaminants from entering or escaping. Has an integrated venting feature that makes them essential for pressure equalisation and temperature control.
Material: Polyamide, Nylon 6/6, Nylon 6, Nylon, Stainless Steel, PA Colour: Grey, Natural, White, Black, Brass Material Flammability Standard: UL94 V-2, Series Code: SR6260, SR1708, , SR1868, SR1866
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | H | L | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.0402 - £ 4.7293 | 86 In stock |
0.669 in
17.0 mm
|
|
Black
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 1.7888 - £ 2.7826 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 6.2909 - £ 8.8073 | 200 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 2.5338 - £ 3.9414 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1
|
||
| 10207185 | £ 47.5182 - £ 49.4999 | 4 In stock |
1.772 in
45.0 mm
|
M40
|
Brass
|
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
|
4
|
|
| £ 2.5338 - £ 3.9414 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
1
|
||
| £ 3.1185 - £ 4.851 | 200 In stock |
0.945 in
24.0 mm
|
M16 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.63 in
16.0 mm
|
4
|
||
| £ 6.2909 - £ 8.8073 | 400 In stock |
0.945 in
24.0 mm
|
M12 x 1.5
|
Grey
|
0.492 in
12.5 mm
|
0.217 in
5.5 mm
|
0.472 in
12.0 mm
|
4
|
||
| 10236536 | £ 6.1147 - £ 8.5605 | 139 In stock |
0.669 in
17.0 mm
|
M12 x 1.5
|
Grey
|
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
1
|
|
| £ 6.657 - £ 9.3198 | 100 In stock |
0.669 in
17.0 mm
|
|
Grey
|
0.362 in
9.2 mm
|
0.295 in
7.5 mm
|
0.217 in
5.5 mm
|
2
|
||
| £ 2.1403 - £ 2.2253 | 2261 In stock |
3.15 in
80.0 mm
|
|
White
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| £ 3.633 - £ 3.7018 | 97 In stock |
0.669 in
17.0 mm
|
M20
|
Grey
|
0.85 in
21.6 mm
|
0.394 in
10.0 mm
|
|
3
|
||
| 10207154 | £ 25.2522 - £ 25.7614 | 60 In stock |
1.969 in
50.0 mm
|
M12
|
Grey
|
0.543 in
13.8 mm
|
0.236 in
6.0 mm
|
|
3
|
|
| £ 0.5598 - £ 0.5825 | 12509 In stock |
1.181 in
30.0 mm
|
|
Black
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
1
|
||
| £ 2.1403 - £ 2.2253 | 42 In stock |
3.15 in
80.0 mm
|
|
Grey
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| 10207109 | £ 4.2523 - £ 4.3348 | 6437 In stock |
0.669 in
17.0 mm
|
M12
|
Black
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
|
3
|
|
| £ 2.1403 - £ 2.2253 | Request the lead time here |
3.15 in
80.0 mm
|
|
Black
|
0.61 in
15.5 mm
|
2.756 in
70.0 mm
|
2.756 in
70.0 mm
|
1
|
||
| £ 9.2614 - £ 9.4541 | Request the lead time here |
1.063 in
27.0 mm
|
M20
|
Grey
|
0.85 in
21.6 mm
|
0.394 in
10.0 mm
|
|
3
|
||
| 10207147 | £ 19.7889 - £ 20.6146 | 14 In stock |
1.969 in
50.0 mm
|
M40
|
Black
|
1.402 in
35.6 mm
|
0.709 in
18.0 mm
|
|
3
|
|
| £ 21.4399 - £ 33.351 | Request the lead time here |
0.669 in
17.0 mm
|
M16 x 1.5
|
Grey
|
0.488 in
12.4 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue