Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Material: PP, LDPE - PIR, LDPE Colour: White, Teak, Flint, Pantone Grey, Stone, Off White, Grey, Morning Grey, Silver Grey, Osprey, Black, Natural, , Orange, Silver, Stainless Steel, Gold Series Code: , SR1801
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | Compatible Screw Sizes (All) | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10206614 | £ 0.0923 - £ 0.1898 | Request the lead time here |
Beige
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
|
| Request the lead time here |
Flint
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.0746 - £ 0.0746 | Request the lead time here |
Gold
|
0.189 in
4.8 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
||
| Request the lead time here |
Brown
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
|||
| 10241400 | £ 0.0877 - £ 0.1703 | Request the lead time here |
Grey
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
|
| £ 0.0681 - £ 0.0953 | 20750 In stock |
White
|
0.098 in
2.5 mm
|
M5
|
Washer
|
Polypropylene
|
3
|
||
| Request the lead time here |
Brown
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
|||
| £ 0.0807 - £ 0.1693 | 32500 In stock |
Brown
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
||
| £ 0.2167 - £ 0.4552 | Request the lead time here |
Silver
|
0.165 in
4.2 mm
|
|
|
Polypropylene
|
Cap
|
||
| Request the lead time here |
Brown
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
|||
| 2500 In stock |
Grey
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
|||
| £ 0.0807 - £ 0.1693 | Request the lead time here |
Beige
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
||
| £ 0.0807 - £ 0.1693 | 250 In stock |
Grey
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
||
| 10206669 | £ 0.0923 - £ 0.1898 | Request the lead time here |
Grey
|
0.177 in
4.5 mm
|
M4
|
Cap
|
Polypropylene
|
1
|
|
| £ 0.0825 - £ 0.1693 | Request the lead time here |
Grey
|
0.165 in
4.2 mm
|
M3
|
Cap
|
Polypropylene
|
2
|
||
| £ 0.0816 - £ 0.1142 | 5250 In stock |
White
|
0.185 in
4.7 mm
|
M3
|
Washer
|
Polypropylene
|
3
|
||
| Request the lead time here |
Brown
|
0.189 in
4.8 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
|||
| £ 0.0847 - £ 0.1743 | Request the lead time here |
Grey
|
0.177 in
4.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
||
| £ 0.0807 - £ 0.1131 | 30250 In stock |
White
|
0.189 in
4.8 mm
|
M6
|
Washer
|
Polypropylene
|
3
|
||
| 10241349 | Request the lead time here |
Stone
|
0.256 in
6.5 mm
|
M5
|
Cap
|
Polypropylene
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue