Quantity | Unit price |
---|---|
250 - 2499 | £ 0.3362 |
2500 + | £ 0.1588 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Cap |
---|---|
Profile | Low Profile |
Fitting Style | Push Fit |
Full Material | Polypropylene |
Colour | Gold |
Compatible Screw Sizes (All) | M5 |
Commodity Code | 3926909790 |
Head Height | 4.8 mm |
Head Height | 0.189 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue