Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
£ 0.0337 - £ 0.0344 Request the lead time here
Hole
23.0 mm
£ 0.033 - £ 0.0336 Request the lead time here
Hole
30.5 mm
£ 0.0343 - £ 0.035 Request the lead time here
Hole
20.7 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
31.8 mm
£ 0.0144 - £ 0.0147 Request the lead time here
Hole
12.2 mm
£ 0.0276 - £ 0.0282 Request the lead time here
Hole
26.2 mm
£ 0.2154 - £ 0.2197 2000 In stock
Ball
27.5 mm
46.0 mm
KL-750 £ 0.0605 - £ 0.0618 Request the lead time here
Hole
38.6 mm
£ 0.2083 - £ 0.2168 Request the lead time here
Ball
87.6 mm
TL-450 £ 0.0398 - £ 0.0398 39000 In stock
Ball
30.5 mm
£ 0.2579 - £ 0.2693 Request the lead time here
Ball
35.0 mm
56.0 mm
£ 0.2126 - £ 0.2211 Request the lead time here
Ball
36.5 mm
68.1 mm
£ 0.0395 - £ 0.0395 Request the lead time here
Ball
22.9 mm
£ 0.0568 - £ 0.0568 Request the lead time here
Ball
12.7 mm
30.5 mm
£ 0.0459 - £ 0.0469 5000 In stock
Ball
39.4 mm
£ 0.0646 - £ 0.0646 Request the lead time here
Ball
9.5 mm
25.0 mm
£ 0.0419 - £ 0.0419 Request the lead time here
Ball
13.5 mm
22.9 mm
TL-1500 £ 0.1956 - £ 0.2041 Request the lead time here
Ball
74.4 mm
TL-350 £ 0.0389 - £ 0.0389 40000 In stock
Ball
26.1 mm
£ 0.0489 - £ 0.0489 Request the lead time here
Ball
10.2 mm
26.2 mm
  • of 2
Twist Ties 5.1 mm 7.6 mm 23.0 mm Nylon 6/6 Natural

KL-250

Price Range
£ 0.0344 - £ 0.0337

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    23.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

KL-450

Price Range
£ 0.0336 - £ 0.033

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.1 mm 6.1 mm 20.7 mm Nylon 6/6 Natural

KL-200

Price Range
£ 0.035 - £ 0.0343

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    20.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 31.8 mm Nylon 6/6 Natural

KL-600

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    31.8 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 3.2 mm 3.8 mm 12.2 mm Nylon 6/6 Natural

KL-125

Price Range
£ 0.0147 - £ 0.0144

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    12.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm Nylon 6/6 Natural

KL-350

Price Range
£ 0.0282 - £ 0.0276

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.0 mm 27.5 mm 46.0 mm PA Natural

058026000002

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
2000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    46.0 mm
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 38.6 mm Nylon 6/6 Natural

KL-750

Price Range
£ 0.0618 - £ 0.0605

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    38.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 46.0 mm 87.6 mm Nylon 6/6 Natural

TL-1750

Price Range
£ 0.2168 - £ 0.2083

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    87.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

TL-450

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
39000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 32.0 mm 35.0 mm 56.0 mm PA Natural

058033000002

Price Range
£ 0.2693 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    56.0 mm
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 36.5 mm 68.1 mm PA Black

TL-1375BK

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

TL-250

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA Black

TL-450BK

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E71558
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Black

TL-750BK

Price Range
£ 0.0469 - £ 0.0459

Stock Levels
5000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.0 mm 9.5 mm 25.0 mm PA Natural

058008000002

Price Range
£ 0.0646 - £ 0.0646

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 13.5 mm 22.9 mm PA Black

TL-250-BK-SP

Price Range
£ 0.0419 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 39.7 mm 74.4 mm Nylon 6/6 Natural

TL-1500

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

TL-350

Price Range
£ 0.0389 - £ 0.0389

Stock Levels
40000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.2 mm PA Black

TL-350BK

Price Range
£ 0.0489 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    26.2 mm
  • UL/CSA Description
    UL E71558