10118542
058011000002
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Ball End Type | Ball |
|---|---|
| Colour | Natural |
| Mounting Method | Twist Lock |
| Overall Height | 30.5 mm |
| Overall Height | 1.201 in |
| Commodity Code | 3926909790 |
| Full Material | Polyamide 66 |
| Compatible Cable Diameter Range | 0.394 - 0.492 in |
| Compatible Cable Diameter Range | 10.0 - 12.5 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue