Menu Search

Twist Ties

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Series Code :SR2043

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Ball End Type Maximum Compatible Cable Diameter Overall Height View
£ 0.0646 - £ 0.0646 74 In stock
Ball
9.5 mm
25.0 mm
£ 0.0395 - £ 0.0395 10159 In stock
Ball
22.9 mm
£ 0.0459 - £ 0.0469 1846 In stock
Ball
39.4 mm
£ 0.0568 - £ 0.0568 14578 In stock
Ball
12.7 mm
30.5 mm
£ 0.2154 - £ 0.2197 18076 In stock
Ball
27.5 mm
46.0 mm
£ 0.0419 - £ 0.0419 Request the lead time here
Ball
13.5 mm
22.9 mm
10036075 £ 0.0398 - £ 0.0398 313000 In stock
Ball
30.5 mm
£ 0.0423 - £ 0.0423 215000 In stock
Ball
39.4 mm
£ 0.053 - £ 0.053 14208 In stock
Ball
20.0 mm
£ 0.1026 - £ 0.1026 27631 In stock
Ball
20.0 mm
37.7 mm
£ 0.2579 - £ 0.2693 64385 In stock
Ball
35.0 mm
56.0 mm
£ 0.0867 - £ 0.0867 128 In stock
Ball
16.0 mm
35.0 mm
£ 0.0333 - £ 0.034 Request the lead time here
Hole
44.5 mm
£ 0.2126 - £ 0.2211 16083 In stock
Ball
36.5 mm
68.1 mm
10175705 £ 0.1322 - £ 0.1377 Request the lead time here
Ball
55.6 mm
10175743 £ 0.1956 - £ 0.2041 433381 In stock
Ball
74.4 mm
10036051 £ 0.0389 - £ 0.0389 Request the lead time here
Ball
26.1 mm
10036099 £ 0.0413 - £ 0.0413 218000 In stock
Ball
33.7 mm
10036136 £ 0.0612 - £ 0.0612 240142 In stock
Ball
43.4 mm
£ 0.0669 - £ 0.0669 13657 In stock
Ball
12.5 mm
30.5 mm
  • of 2
Twist Ties 7.0 mm 9.5 mm 25.0 mm PA Natural

10118535

Price Range
£ 0.0646 - £ 0.0646

Stock Levels
74 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    25.0 mm
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 7.6 mm 22.9 mm Nylon 6/6 Natural

10036044

Price Range
£ 0.0395 - £ 0.0395

Stock Levels
10159 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    22.9 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Black

10036129

Price Range
£ 0.0469 - £ 0.0459

Stock Levels
1846 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm PA Black

10036082

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
14578 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E71558
Twist Ties 25.0 mm 27.5 mm 46.0 mm PA Natural

10118573

Price Range
£ 0.2197 - £ 0.2154

Stock Levels
18076 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    46.0 mm
  • Commodity Code
    3926909790
Twist Ties 5.1 mm 13.5 mm 22.9 mm PA Black

10113356

Price Range
£ 0.0419 - £ 0.0419

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    22.9 mm
  • Commodity Code
    3926909790
Twist Ties 10.2 mm 12.7 mm 30.5 mm Nylon 6/6 Natural

10036075

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
313000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    30.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.8 mm 20.3 mm 39.4 mm Nylon 6/6 Natural

10036112

Price Range
£ 0.0423 - £ 0.0423

Stock Levels
215000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    39.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 4.0 mm 6.5 mm 20.0 mm Nylon 6/6 Natural

10061442

Price Range
£ 0.053 - £ 0.053

Stock Levels
14208 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    20.0 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 17.0 mm 20.0 mm 37.7 mm PA Natural

10118566

Price Range
£ 0.1026 - £ 0.1026

Stock Levels
27631 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    37.7 mm
  • Commodity Code
    3926909790
Twist Ties 32.0 mm 35.0 mm 56.0 mm PA Natural

10118580

Price Range
£ 0.2693 - £ 0.2579

Stock Levels
64385 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    56.0 mm
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.0 mm 35.0 mm PA Natural

10118559

Price Range
£ 0.0867 - £ 0.0867

Stock Levels
128 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    35.0 mm
  • Commodity Code
    3926909790
Twist Ties 22.9 mm 25.4 mm 44.5 mm Nylon 6/6 Natural

10010983

Price Range
£ 0.034 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Overall Height
    44.5 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 36.5 mm 36.5 mm 68.1 mm PA Black

10175736

Price Range
£ 0.2211 - £ 0.2126

Stock Levels
16083 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Black
  • Mounting Method
    Twist Lock
  • Overall Height
    68.1 mm
  • UL/CSA Description
    UL E71558
Twist Ties 30.2 mm 55.6 mm Nylon 6/6 Natural

10175705

Price Range
£ 0.1377 - £ 0.1322

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    55.6 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 39.7 mm 74.4 mm Nylon 6/6 Natural

10175743

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
433381 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    74.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 7.6 mm 10.2 mm 26.1 mm Nylon 6/6 Natural

10036051

Price Range
£ 0.0389 - £ 0.0389

Stock Levels
Request the lead time here
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    26.1 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 14.0 mm 16.5 mm 33.7 mm Nylon 6/6 Natural

10036099

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
218000 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    33.7 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 25.4 mm 43.4 mm Nylon 6/6 Natural

10036136

Price Range
£ 0.0612 - £ 0.0612

Stock Levels
240142 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Overall Height
    43.4 mm
  • UL/CSA Description
    UL E70062
  • Commodity Code
    3926909790
Twist Ties 10.0 mm 12.5 mm 30.5 mm PA Natural

10118542

Price Range
£ 0.0669 - £ 0.0669

Stock Levels
13657 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Mounting Method
    Twist Lock
  • Overall Height
    30.5 mm
  • Commodity Code
    3926909790