Menu Search

Twist Ties 17.0 mm 20.0 mm 37.7 mm PA Natural

The ends of these ties twist into place with very little effort and releasable and reusable for hassle-free wire bundling. The smooth ball shaped ends won't cut into wire or cable insulation.
Essentra Part Number:

10118566

Manufacturer Part Number:

058018000002

27631 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1026
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 102.60

1000 x £ 0.1026

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Mounting Method Twist Lock
Overall Height 37.7 mm
Commodity Code 3926909790
Full Material Polyamide 66
Compatible Cable Diameter Range 17.0 - 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us