The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.0337 - £ 0.0344 | Request the lead time here |
Hole
|
|
0.906 in
23.0 mm
|
||
| £ 0.0144 - £ 0.0147 | 73 In stock |
Hole
|
|
0.48 in
12.2 mm
|
||
| £ 0.033 - £ 0.0336 | 23926 In stock |
Hole
|
|
1.201 in
30.5 mm
|
||
| £ 0.0343 - £ 0.035 | 197589 In stock |
Hole
|
|
0.815 in
20.7 mm
|
||
| £ 0.0333 - £ 0.034 | 3000 In stock |
Hole
|
|
1.252 in
31.8 mm
|
||
| £ 0.0276 - £ 0.0282 | 6000 In stock |
Hole
|
|
1.031 in
26.2 mm
|
||
| 10363409 | £ 0.044 - £ 0.0459 | 9998 In stock |
Ball
|
0.402 in
10.2 mm
|
1.079 in
27.4 mm
|
|
| £ 0.0568 - £ 0.0568 | 24578 In stock |
Ball
|
0.5 in
12.7 mm
|
1.201 in
30.5 mm
|
||
| £ 0.0459 - £ 0.0469 | 1846 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.053 - £ 0.053 | 14208 In stock |
Ball
|
|
0.787 in
20.0 mm
|
||
| £ 0.1026 - £ 0.1026 | 27631 In stock |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
| £ 0.0646 - £ 0.0646 | 74 In stock |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.2154 - £ 0.2197 | 18076 In stock |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
| £ 0.0867 - £ 0.0867 | 128 In stock |
Ball
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2579 - £ 0.2693 | 64385 In stock |
Ball
|
1.378 in
35.0 mm
|
2.205 in
56.0 mm
|
||
| £ 0.0333 - £ 0.034 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
| £ 0.2126 - £ 0.2211 | 16083 In stock |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| £ 0.0395 - £ 0.0395 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
| £ 0.1573 - £ 0.1644 | 2978 In stock |
Ball
|
|
2.681 in
68.1 mm
|
||
| £ 0.2083 - £ 0.2168 | Request the lead time here |
Ball
|
|
3.449 in
87.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue