The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
Series Code :SR2043
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball End Type | Maximum Compatible Cable Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.2693 - £ 0.2749 | Request the lead time here |
Ball
|
1.563 in
39.7 mm
|
2.929 in
74.4 mm
|
||
| £ 0.0489 - £ 0.0489 | Request the lead time here |
Ball
|
0.402 in
10.2 mm
|
1.031 in
26.2 mm
|
||
| £ 0.0452 - £ 0.0452 | Request the lead time here |
Ball
|
0.65 in
16.5 mm
|
1.327 in
33.7 mm
|
||
| £ 0.1033 - £ 0.1033 | Request the lead time here |
Ball
|
|
1.709 in
43.4 mm
|
||
| £ 0.0867 - £ 0.0867 | Request the lead time here |
Ball
|
0.63 in
16.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2579 - £ 0.2693 | Request the lead time here |
Ball
|
1.378 in
35.0 mm
|
2.205 in
56.0 mm
|
||
| £ 0.0419 - £ 0.0419 | Request the lead time here |
Ball
|
0.531 in
13.5 mm
|
0.902 in
22.9 mm
|
||
| £ 0.0395 - £ 0.0395 | Request the lead time here |
Ball
|
|
0.902 in
22.9 mm
|
||
| £ 0.0333 - £ 0.034 | Request the lead time here |
Hole
|
|
1.752 in
44.5 mm
|
||
| £ 0.2126 - £ 0.2211 | Request the lead time here |
Ball
|
1.437 in
36.5 mm
|
2.681 in
68.1 mm
|
||
| TL-1125 | £ 0.1322 - £ 0.1377 | Request the lead time here |
Ball
|
|
2.189 in
55.6 mm
|
|
| TL-1500 | £ 0.1956 - £ 0.2041 | Request the lead time here |
Ball
|
|
2.929 in
74.4 mm
|
|
| £ 0.0646 - £ 0.0646 | Request the lead time here |
Ball
|
0.374 in
9.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.2154 - £ 0.2197 | 2000 In stock |
Ball
|
1.083 in
27.5 mm
|
1.811 in
46.0 mm
|
||
| TL-450 | £ 0.0398 - £ 0.0398 | 39000 In stock |
Ball
|
|
1.201 in
30.5 mm
|
|
| £ 0.0423 - £ 0.0423 | 7000 In stock |
Ball
|
|
1.551 in
39.4 mm
|
||
| £ 0.053 - £ 0.053 | Request the lead time here |
Ball
|
|
0.787 in
20.0 mm
|
||
| £ 0.1026 - £ 0.1026 | Request the lead time here |
Ball
|
0.787 in
20.0 mm
|
1.484 in
37.7 mm
|
||
| TL-350 | £ 0.0389 - £ 0.0389 | 40000 In stock |
Ball
|
|
1.028 in
26.1 mm
|
|
| TL-600 | £ 0.0413 - £ 0.0413 | Request the lead time here |
Ball
|
|
1.327 in
33.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue