Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.
Material: LDPE Colour: Black, Grey, White Series Code: SR1816
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | B | C | Torx Size | E | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0562 - £ 0.0574 | 16194 In stock |
0.575 in
14.6 mm
|
0.504 in
12.8 mm
|
TX25
|
0.094 in
2.4 mm
|
0.012 in
0.3 mm
|
Grey
|
2
|
||
| £ 0.0783 - £ 0.0799 | 72946 In stock |
0.709 in
18.0 mm
|
0.598 in
15.2 mm
|
TX40
|
0.094 in
2.4 mm
|
0.004 in
0.1 mm
|
Grey
|
2
|
||
| £ 0.0562 - £ 0.0574 | Request the lead time here |
0.638 in
16.2 mm
|
0.531 in
13.5 mm
|
TX30
|
0.094 in
2.4 mm
|
0.02 in
0.5 mm
|
Black
|
2
|
||
| £ 0.0562 - £ 0.0574 | 12097 In stock |
0.638 in
16.2 mm
|
0.531 in
13.5 mm
|
TX30
|
0.094 in
2.4 mm
|
0.02 in
0.5 mm
|
Grey
|
2
|
||
| £ 0.0562 - £ 0.0574 | 1500 In stock |
0.638 in
16.2 mm
|
0.531 in
13.5 mm
|
TX30
|
0.094 in
2.4 mm
|
0.02 in
0.5 mm
|
White
|
2
|
||
| £ 0.0786 - £ 0.0802 | Request the lead time here |
0.709 in
18.0 mm
|
0.598 in
15.2 mm
|
TX40
|
0.094 in
2.4 mm
|
0.004 in
0.1 mm
|
Black
|
2
|
||
| £ 0.0708 - £ 0.0722 | 2500 In stock |
0.65 in
16.5 mm
|
0.567 in
14.4 mm
|
TX30
|
0.063 in
1.6 mm
|
0.13 in
3.3 mm
|
Black
|
1
|
||
| £ 0.0708 - £ 0.0722 | 10384 In stock |
0.65 in
16.5 mm
|
0.512 in
13.0 mm
|
TX25
|
0.161 in
4.1 mm
|
0.106 in
2.7 mm
|
White
|
1
|
||
| £ 0.0562 - £ 0.0574 | 7323 In stock |
0.472 in
12.0 mm
|
|
TX10
|
0.047 in
1.2 mm
|
0.102 in
2.6 mm
|
Black
|
2
|
||
| £ 0.0562 - £ 0.0574 | 235 In stock |
0.472 in
12.0 mm
|
|
TX15
|
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
Grey
|
2
|
||
| £ 0.0562 - £ 0.0574 | 33117 In stock |
0.453 in
11.5 mm
|
|
TX20
|
0.063 in
1.6 mm
|
0.083 in
2.1 mm
|
Grey
|
2
|
||
| £ 0.0708 - £ 0.0722 | Request the lead time here |
0.65 in
16.5 mm
|
0.512 in
13.0 mm
|
TX25
|
0.161 in
4.1 mm
|
0.106 in
2.7 mm
|
Black
|
1
|
||
| £ 0.0562 - £ 0.0574 | 4457 In stock |
0.472 in
12.0 mm
|
|
TX10
|
0.047 in
1.2 mm
|
0.004 in
0.1 mm
|
White
|
2
|
||
| £ 0.0776 - £ 0.0793 | 6398 In stock |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
TX40
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
Grey
|
1
|
||
| £ 0.0562 - £ 0.0574 | 7313 In stock |
0.453 in
11.5 mm
|
|
TX20
|
0.063 in
1.6 mm
|
0.083 in
2.1 mm
|
Black
|
2
|
||
| £ 0.0776 - £ 0.0793 | 27465 In stock |
0.638 in
16.2 mm
|
0.559 in
14.2 mm
|
TX40
|
0.189 in
4.8 mm
|
0.102 in
2.6 mm
|
White
|
1
|
||
| £ 0.0708 - £ 0.0722 | Request the lead time here |
0.661 in
16.8 mm
|
0.571 in
14.5 mm
|
TX30
|
0.063 in
1.6 mm
|
0.177 in
4.5 mm
|
White
|
1
|
||
| £ 0.0711 - £ 0.0725 | 8418 In stock |
0.65 in
16.5 mm
|
0.567 in
14.4 mm
|
TX30
|
0.063 in
1.6 mm
|
0.13 in
3.3 mm
|
Grey
|
1
|
||
| £ 0.0562 - £ 0.0574 | 22000 In stock |
0.575 in
14.6 mm
|
0.504 in
12.8 mm
|
TX25
|
0.094 in
2.4 mm
|
0.012 in
0.3 mm
|
Black
|
2
|
||
| £ 0.0708 - £ 0.0722 | 23344 In stock |
0.65 in
16.5 mm
|
0.512 in
13.0 mm
|
TX25
|
0.161 in
4.1 mm
|
0.094 in
2.4 mm
|
Grey
|
1