10216590
158001059903
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0722 |
| 1000 + | £ 0.0708 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| B | 16.5 mm |
|---|---|
| B | 0.65 in |
| C | 0.567 in |
| C | 14.4 mm |
| D | 0.13 in |
| D | 3.3 mm |
| E | 0.063 in |
| E | 1.6 mm |
| Torx Size | TX30 |
| Type | 1 |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue