10216637
158010516403
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0574 |
| 1000 + | £ 0.0562 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| B | 0.472 in |
|---|---|
| B | 12.0 mm |
| D | 0.1 mm |
| D | 0.004 in |
| E | 0.047 in |
| E | 1.2 mm |
| Torx Size | TX10 |
| Type | 2 |
| Colour | White |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue