Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.6 mm
4.0 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.6 mm
5.2 mm
42.40 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.7 mm
5.2 mm
58.20 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
180
0.6 mm
3.6 mm
42.40 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
£ 2.2112 - £ 2.4663 Request the lead time here
50.8 mm
180
1.5 mm
8.3 mm
475.00 Nmm
£ 1.7292 - £ 1.9277 Request the lead time here
50.8 mm
180
1.0 mm
8.7 mm
155.40 Nmm
£ 2.608 - £ 2.9057 1470 In stock
63.5 mm
180
2.2 mm
16.3 mm
1356.00 Nmm
1217909 £ 8.703 - £ 9.1707 Request the lead time here
101.6 mm
90
3.2 mm
15.0 mm
3616.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
9.5 mm
180
0.3 mm
1.7 mm
5.31 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
7.91 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
180
0.8 mm
5.5 mm
92.70 Nmm
£ 2.3529 - £ 2.6364 Request the lead time here
50.8 mm
180
1.6 mm
12.7 mm
582.00 Nmm
£ 1.7292 - £ 1.9277 Request the lead time here
31.8 mm
180
1.0 mm
5.5 mm
155.40 Nmm
1217686 £ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.7 mm
5.2 mm
58.20 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
180
0.8 mm
6.4 mm
70.60 Nmm
1217793 £ 2.0552 - £ 2.282 Request the lead time here
50.8 mm
180
1.4 mm
10.7 mm
370.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
180
0.4 mm
4.0 mm
13.22 Nmm
  • of 18
Torsion Spring 180 ° Right Hand 6.3 mm 24.60 Nmm

1217650

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Right Hand 6.6 mm 34.80 Nmm

1217662

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 6.3 mm 58.20 Nmm

1217683

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Left Hand 7.7 mm 42.40 Nmm

1217673

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 180 ° Left Hand 8.6 mm 58.20 Nmm

1217685

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 180 ° Right Hand 5.7 mm 42.40 Nmm

1217672

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Right Hand 6.3 mm 58.20 Nmm

1217684

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Right Hand 13.4 mm 475.00 Nmm

1217804

Price Range
£ 2.4663 - £ 2.2112

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    8.3 mm
Torsion Spring 180 ° Right Hand 13.2 mm 155.40 Nmm

1217746

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring 180 ° Left Hand 25.3 mm 1356.00 Nmm

1217865

Price Range
£ 2.9057 - £ 2.608

Stock Levels
1470 In stock
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    16.3 mm
Torsion Spring 90 ° Left Hand 25.1 mm 3616.00 Nmm

1217909

Price Range
£ 9.1707 - £ 8.703

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    15.0 mm
Torsion Spring 180 ° Left Hand 2.8 mm 5.31 Nmm

1217575

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.7 mm
Torsion Spring 180 ° Left Hand 3.4 mm 7.91 Nmm

1217587

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring 180 ° Right Hand 9.3 mm 92.70 Nmm

1217710

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 180 ° Left Hand 19.5 mm 582.00 Nmm

1217817

Price Range
£ 2.6364 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    12.7 mm
Torsion Spring 180 ° Left Hand 8.8 mm 155.40 Nmm

1217743

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 180 ° Right Hand 8.6 mm 58.20 Nmm

1217686

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 180 ° Right Hand 10.0 mm 70.60 Nmm

1217698

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring 180 ° Left Hand 16.6 mm 370.00 Nmm

1217793

Price Range
£ 2.282 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Torque
    370.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.4 mm
  • Mandrel Size
    10.7 mm
Torsion Spring 180 ° Left Hand 6.3 mm 13.22 Nmm

1217613

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm