Menu Search

Torsion Springs

In stock

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
£ 1.7292 - £ 1.9277 Request the lead time here
31.8 mm
90
1.1 mm
5.2 mm
226.00 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
1217729 £ 1.6158 - £ 1.8001 Request the lead time here
31.8 mm
90
1.0 mm
5.9 mm
134.50 Nmm
£ 1.9418 - £ 2.1545 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
180
0.4 mm
2.4 mm
13.22 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.6 mm
4.0 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
10.51 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
180
0.4 mm
2.4 mm
13.22 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
180
0.8 mm
6.4 mm
70.60 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
21.10 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.8 mm
4.4 mm
70.60 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
180
0.8 mm
4.0 mm
92.70 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
180
0.6 mm
2.8 mm
34.80 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
19.1 mm
180
0.5 mm
3.6 mm
15.82 Nmm
1217709 £ 1.5875 - £ 1.7717 Request the lead time here
25.4 mm
180
0.8 mm
5.5 mm
92.70 Nmm
£ 1.5875 - £ 1.7717 Request the lead time here
31.8 mm
180
0.9 mm
7.1 mm
113.00 Nmm
£ 1.5308 - £ 1.7009 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
  • of 18
Torsion Spring 90 ° Left Hand 9.1 mm 226.00 Nmm

1217753

Price Range
£ 1.9277 - £ 1.7292

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.2 mm
Torsion Spring 90 ° Left Hand 10.4 mm 328.00 Nmm

1217777

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm
Torsion Spring 90 ° Left Hand 9.8 mm 134.50 Nmm

1217729

Price Range
£ 1.8001 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.9 mm
Torsion Spring 90 ° Left Hand 9.5 mm 282.00 Nmm

1217765

Price Range
£ 2.1545 - £ 1.9418

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 180 ° Right Hand 4.4 mm 13.22 Nmm

1217612

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 180 ° Left Hand 6.2 mm 21.10 Nmm

1217637

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Left Hand 6.3 mm 24.60 Nmm

1217649

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 6.6 mm 34.80 Nmm

1217661

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 3.3 mm 10.51 Nmm

1217599

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring 180 ° Left Hand 4.4 mm 13.22 Nmm

1217611

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring 180 ° Left Hand 10.0 mm 70.60 Nmm

1217697

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring 180 ° Left Hand 4.6 mm 21.10 Nmm

1217635

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 6.9 mm 70.60 Nmm

1217696

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring 180 ° Right Hand 6.9 mm 92.70 Nmm

1217708

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.0 mm
Torsion Spring 180 ° Left Hand 4.9 mm 34.80 Nmm

1217659

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Left Hand 4.2 mm 15.82 Nmm

1217623

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring 180 ° Right Hand 5.5 mm 15.82 Nmm

1217626

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring 180 ° Left Hand 9.3 mm 92.70 Nmm

1217709

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring 180 ° Left Hand 11.4 mm 113.00 Nmm

1217721

Price Range
£ 1.7717 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring 180 ° Right Hand 6.2 mm 21.10 Nmm

1217638

Price Range
£ 1.7009 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm