Menu Search

Torsion Spring 180 ° Right Hand 13.2 mm 155.40 Nmm

This 180° torsion spring has an outer diameter of 13.16 mm with a leg length from the centre of 50.8 mm and torque of 155.4 Nm. It has a left hand wind direction and recommended mandrel size of 8.71 mm.
Essentra Part Number:

10440803

Manufacturer Part Number:

1217746

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 1.9277
150 - 299 £ 1.8143
300 + £ 1.7292
Standard pack: 30

Order in multiple of 30

Total price:

£ 57.83

30 x £ 1.9277

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 155.40 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.0 mm
Mandrel Size 8.7 mm
Minimum Axial Space 6.6 mm
Outside Diameter 13.2 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us