Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | |
|---|---|---|---|---|---|---|---|---|
| £ 9.7377 - £ 10.248 | Request the lead time here |
4 in
101.6 mm
|
90
|
0.134 in
3.4 mm
|
16.9 mm
16.9 mm
|
4519.00 Nmm
4519.00 Nmm
|
||
| £ 8.703 - £ 9.1707 | Request the lead time here |
4 in
101.6 mm
|
90
|
0.126 in
3.2 mm
|
15.0 mm
15.0 mm
|
3616.00 Nmm
3616.00 Nmm
|
||
| £ 2.0552 - £ 2.282 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.055 in
1.4 mm
|
7.5 mm
7.5 mm
|
370.00 Nmm
370.00 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
7.91 Nmm
7.91 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.5 in
12.7 mm
|
180
|
0.016 in
0.4 mm
|
2.0 mm
2.0 mm
|
7.91 Nmm
7.91 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.5 in
12.7 mm
|
180
|
0.016 in
0.4 mm
|
2.0 mm
2.0 mm
|
10.51 Nmm
10.51 Nmm
|
||
| £ 3.1183 - £ 3.4727 | Request the lead time here |
3 in
76.2 mm
|
90
|
0.094 in
2.4 mm
|
11.5 mm
11.5 mm
|
1808.00 Nmm
1808.00 Nmm
|
||
| £ 6.3926 - £ 7.0871 | Request the lead time here |
4 in
101.6 mm
|
90
|
0.114 in
2.9 mm
|
15.1 mm
15.1 mm
|
3164.00 Nmm
3164.00 Nmm
|
||
| £ 1.9418 - £ 2.1545 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.051 in
1.3 mm
|
5.9 mm
5.9 mm
|
328.00 Nmm
328.00 Nmm
|
||
| £ 2.3529 - £ 2.6364 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.063 in
1.6 mm
|
8.7 mm
8.7 mm
|
582.00 Nmm
582.00 Nmm
|
||
| £ 2.4379 - £ 2.7072 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.075 in
1.9 mm
|
9.5 mm
9.5 mm
|
989.00 Nmm
989.00 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
10.51 Nmm
10.51 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
0.374 in
9.5 mm
|
180
|
0.012 in
0.3 mm
|
1.7 mm
1.7 mm
|
5.31 Nmm
5.31 Nmm
|
||
| £ 2.608 - £ 2.9057 | Request the lead time here |
2.5 in
63.5 mm
|
90
|
0.087 in
2.2 mm
|
10.7 mm
10.7 mm
|
1356.00 Nmm
1356.00 Nmm
|
||
| £ 2.5088 - £ 2.7923 | Request the lead time here |
2 in
50.8 mm
|
90
|
0.079 in
2.0 mm
|
10.3 mm
10.3 mm
|
1102.00 Nmm
1102.00 Nmm
|
||
| £ 3.6002 - £ 4.0113 | Request the lead time here |
3.5 in
88.9 mm
|
90
|
0.106 in
2.7 mm
|
12.7 mm
12.7 mm
|
2373.00 Nmm
2373.00 Nmm
|
||
| £ 1.5875 - £ 1.7717 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.035 in
0.9 mm
|
4.8 mm
4.8 mm
|
113.00 Nmm
113.00 Nmm
|
||
| £ 1.5308 - £ 1.7009 | Request the lead time here |
1 in
25.4 mm
|
90
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
70.60 Nmm
70.60 Nmm
|
||
| £ 1.7292 - £ 1.9277 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.039 in
1.0 mm
|
4.8 mm
4.8 mm
|
155.40 Nmm
155.40 Nmm
|
||
| £ 1.9418 - £ 2.1545 | Request the lead time here |
1.252 in
31.8 mm
|
90
|
0.047 in
1.2 mm
|
5.5 mm
5.5 mm
|
282.00 Nmm
282.00 Nmm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue