Menu Search

Torsion Spring 90 ° Right Hand 17.2 mm 1102.00 Nmm

This 90° torsion spring has an outer diameter of 17.22 mm with a leg length from the centre of 50.8 mm and torque of 1102 Nm. It has a left hand wind direction and recommended mandrel size of 10.31 mm.
Essentra Part Number:

10418802

Manufacturer Part Number:

1217850

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 £ 2.7923
150 - 299 £ 2.6647
300 + £ 2.5088
Standard pack: 30

Order in multiple of 30

Total price:

£ 83.77

30 x £ 2.7923

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1102.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 2.0 mm
Mandrel Size 10.3 mm
Minimum Axial Space 11.4 mm
Outside Diameter 17.2 mm
Commodity Code 7320909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us