These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.
It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.
Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Head Height | Head Diameter | Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9851 - £ 1.0262 | 13138 In stock |
M5
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.1736 - £ 1.2232 | 1825 In stock |
M5
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.0701 - £ 1.1155 | 15 In stock |
M6
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.7399 - £ 0.771 | Request the lead time here |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.8249 - £ 0.8589 | Request the lead time here |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.0092 - £ 1.0517 | 750 In stock |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.2416 - £ 1.2941 | 613 In stock |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.4457 - £ 1.5024 | 398 In stock |
M6
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.0347 - £ 1.0772 | 2248 In stock |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.7838 - £ 0.8164 | 923 In stock |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.5875 - £ 1.6584 | Request the lead time here |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| £ 1.8143 - £ 1.8993 | Request the lead time here |
M10
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 2.0836 - £ 2.1686 | 150 In stock |
M10
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
3.15 in
80.0 mm
|
||
| £ 0.8816 - £ 0.9185 | 25 In stock |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.8929 - £ 0.9298 | 975 In stock |
M5
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.0942 - £ 1.141 | 1750 In stock |
M5
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.8008 - £ 0.8334 | 1148 In stock |
M4
|
Nylon
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.0999 - £ 1.1466 | 854 In stock |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
0.63 in
16.0 mm
|
||
| £ 1.253 - £ 1.3054 | 25 In stock |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.63 - £ 1.7009 | Request the lead time here |
M8
|
Nylon
|
0.472 in
12.0 mm
|
0.984 in
25.0 mm
|
2.756 in
70.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue