10376171
429002000002
| Quantity | Unit price |
|---|---|
| 25 - 249 | £ 0.8334 |
| 250 - 999 | £ 0.8178 |
| 1000 + | £ 0.8008 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.63 in |
|---|---|
| Head Diameter | 16.0 mm |
| Head Height | 10.0 mm |
| Head Height | 0.394 in |
| Thread Size | M4 |
| Thread Length | 12.0 mm |
| Thread Length | 0.472 in |
| Head Type | Socket Button Head |
| Screw Type | Thumb Screw |
| Drive Type | Wing Drive |
| Commodity Code | 3926909790 |
| Length Under Head | 12.0 mm |
| Length Under Head | 0.472 in |
| Full Material | Nylon 6/6 |
| Standard | UL |
| Standard | RoHs |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue