Menu Search

Thumb Screws - Wing Plastic

In stock

These Thumb Screws - Wing Plastic are fasteners utilised in various applications that demand a secure and readily adjustable connection. These screws are made with a wing-shaped plastic head that offers leverage for simple twisting.

It has a strong grip and is simple to handle, allowing for quick and easy tightening or loosening by hand. The wing shape gives a wider surface area for the thumb or fingers to grasp, making it perfect for applications that need frequent adjustments. This function allows the user to apply torque without using extra tools.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces. As a result, they are ideal for fastening components, panels, or fittings without leaving unattractive marks or scratches.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Thread Size Material Head Height Head Diameter Thread Length View
£ 0.8164 - £ 0.8164 Request the lead time here
M8
PA
12.0 mm
25.0 mm
70.0 mm
£ 2.9766 - £ 2.9766 Request the lead time here
M12
PA
12.0 mm
25.0 mm
80.0 mm
£ 1.2256 - £ 1.2256 250 In stock
M10
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.2593 - £ 0.2593 1899 In stock
M4
PA
10.0 mm
16.0 mm
12.0 mm
£ 0.3033 - £ 0.3033 980 In stock
M4
PA
10.0 mm
16.0 mm
30.0 mm
£ 1.0843 - £ 1.0843 Request the lead time here
M10
PA
12.0 mm
25.0 mm
50.0 mm
£ 0.7895 - £ 0.7895 Request the lead time here
M10
PA
12.0 mm
25.0 mm
16.0 mm
£ 0.3798 - £ 0.3798 Request the lead time here
M5
PA
10.0 mm
16.0 mm
40.0 mm
£ 2.0411 - £ 2.0411 Request the lead time here
M12
PA
12.0 mm
25.0 mm
20.0 mm
£ 1.1367 - £ 1.1367 Request the lead time here
M10
PA
12.0 mm
25.0 mm
60.0 mm
£ 0.7342 - £ 0.7342 Request the lead time here
M8
PA
12.0 mm
25.0 mm
60.0 mm
£ 2.0836 - £ 2.0836 Request the lead time here
M12
PA
12.0 mm
25.0 mm
30.0 mm
0270630000VR £ 0.4422 - £ 0.4422 Request the lead time here
M6
PA
12.0 mm
25.0 mm
40.0 mm
£ 0.3189 - £ 0.3189 Request the lead time here
M5
PA
10.0 mm
16.0 mm
10.0 mm
£ 0.927 - £ 0.927 Request the lead time here
M8
PA
12.0 mm
25.0 mm
80.0 mm
£ 0.5159 - £ 0.5159 Request the lead time here
M6
PA
12.0 mm
25.0 mm
60.0 mm
£ 0.3458 - £ 0.3458 Request the lead time here
M6
PA
12.0 mm
25.0 mm
15.0 mm
£ 0.3812 - £ 0.3812 865 In stock
M5
PA
10.0 mm
16.0 mm
6.0 mm
£ 0.326 - £ 0.326 5500 In stock
M4
PA
10.0 mm
16.0 mm
40.0 mm
£ 2.1403 - £ 2.1403 Request the lead time here
M12
PA
12.0 mm
25.0 mm
40.0 mm
  • of 6
Knurled Screw M8 70.0 mm PA

0270300000VR

Price Range
£ 0.8164 - £ 0.8164

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 80.0 mm PA

0270440000VR

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 80.0 mm PA

0270360000VR

Price Range
£ 1.2256 - £ 1.2256

Stock Levels
250 In stock
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 12.0 mm PA

0270480000VR

Price Range
£ 0.2593 - £ 0.2593

Stock Levels
1899 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 30.0 mm PA

0270550000VR

Price Range
£ 0.3033 - £ 0.3033

Stock Levels
980 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 50.0 mm PA

0270330000VR

Price Range
£ 1.0843 - £ 1.0843

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    50.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 16.0 mm PA

0270270000VR

Price Range
£ 0.7895 - £ 0.7895

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 40.0 mm PA

0270260000VR

Price Range
£ 0.3798 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 20.0 mm PA

0270380000VR

Price Range
£ 2.0411 - £ 2.0411

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    20.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M10 60.0 mm PA

0270340000VR

Price Range
£ 1.1367 - £ 1.1367

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M10
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 60.0 mm PA

0270290000VR

Price Range
£ 0.7342 - £ 0.7342

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 30.0 mm PA

0270390000VR

Price Range
£ 2.0836 - £ 2.0836

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 40.0 mm PA

0270630000VR

Price Range
£ 0.4422 - £ 0.4422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 10.0 mm PA

0270210000VR

Price Range
£ 0.3189 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M8 80.0 mm PA

0270310000VR

Price Range
£ 0.927 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M8
  • Thread Length
    80.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 60.0 mm PA

0270660000VR

Price Range
£ 0.5159 - £ 0.5159

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M6 15.0 mm PA

0270620000VR

Price Range
£ 0.3458 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M5 6.0 mm PA

0270570000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
865 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M5
  • Thread Length
    6.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M4 40.0 mm PA

0270560000VR

Price Range
£ 0.326 - £ 0.326

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M4
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head
Knurled Screw M12 40.0 mm PA

0270400000VR

Price Range
£ 2.1403 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    25.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Head Type
    Socket Button Head