Menu Search

Thumb Screws - Knurled Plastic

In stock

These Thumb Screws - Knurled Plastic are fasteners used in various applications that demand a secure and readily adjustable connection. These screws have a knurled plastic head and offer distinct benefits over standard metal thumb screws.

It has a strong grip and is simple to use, allowing for quick and easy tightening or loosening by hand. The knurled texture improves the user's ability to apply torque without using other tools, making them perfect for tasks requiring frequent adjustments.

Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Head Height Head Diameter Thread Length Drive Type View
£ 0.2452 - £ 0.2551 Request the lead time here
M5 
Black
PA
3.4 mm
16.0 mm
40.0 mm
Flat Drive
£ 0.2636 - £ 0.2749 150 In stock
M5 
Black
PA
3.4 mm
16.0 mm
15.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 Request the lead time here
M8
Natural
Nylon 6/6
5.0 mm
30.0 mm
30.0 mm
Flat Drive
£ 0.1587 - £ 0.1658 500 In stock
M10
Natural
Nylon 6/6
5.0 mm
30.0 mm
16.0 mm
Flat Drive
£ 0.4124 - £ 0.4294 1449 In stock
M4
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
20.0 mm
Flat Drive
£ 0.1615 - £ 0.1658 Request the lead time here
M8
Natural
PA
5.0 mm
30.0 mm
10.0 mm
Flat Drive
£ 0.17 - £ 0.17 12293 In stock
M5
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.3699 - £ 0.3699 7594 In stock
M8
Clear
PC
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.3841 - £ 0.3997 2606 In stock
M4
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
10.0 mm
Flat Drive
£ 0.3855 - £ 0.4011 10491 In stock
M5
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
15.0 mm
Flat Drive
£ 0.4167 - £ 0.4337 3100 In stock
M6
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
15.0 mm
Flat Drive
£ 0.2069 - £ 0.2069 5905 In stock
M6
Clear
PC
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.4011 - £ 0.4181 2031 In stock
M6
Black
30% Glass Fibre;Nylon
4.0 mm
13.0 mm
10.0 mm
Flat Drive
£ 0.1814 - £ 0.1899 250 In stock
M5 
Black
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.1445 - £ 0.1502 423 In stock
M6 
Black
PA
3.4 mm
16.0 mm
16.0 mm
Flat Drive
£ 0.1927 - £ 0.2012 248 In stock
M6 
Black
PA
3.4 mm
16.0 mm
30.0 mm
Flat Drive
£ 0.1729 - £ 0.18 Request the lead time here
M4 
Black
PA
3.4 mm
16.0 mm
25.0 mm
Flat Drive
£ 0.2962 - £ 0.3075 Request the lead time here
M5 
Black
PA
3.4 mm
16.0 mm
20.0 mm
Flat Drive
£ 0.1686 - £ 0.1757 250 In stock
M6 
Black
PA
3.4 mm
16.0 mm
10.0 mm
Flat Drive
£ 0.2282 - £ 0.2367 Request the lead time here
M6 
Black
PA
3.4 mm
16.0 mm
22.0 mm
Flat Drive
  • of 7
Large knurled head screw M5  40.0 mm PA

10375860

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Large knurled head screw M5  15.0 mm PA

10375785

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
150 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Knurled Head Screw M8 30.0 mm Nylon 6/6

10058473

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M8
  • Head Type
    Knurled Round Head
Knurled Head Screw M10 16.0 mm Nylon 6/6

10058985

Price Range
£ 0.1658 - £ 0.1587

Stock Levels
500 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Head Type
    Knurled Round Head
Knurled Head Screw M4 20.0 mm 30% Glass Fibre;Nylon

10088975

Price Range
£ 0.4294 - £ 0.4124

Stock Levels
1449 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M8 10.0 mm PA

10058435

Price Range
£ 0.1658 - £ 0.1615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M5 25.0 mm PC

10116661

Price Range
£ 0.17 - £ 0.17

Stock Levels
12293 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Head Type
    Truss Head
Knurled Head Screw M8 25.0 mm PC

10116708

Price Range
£ 0.3699 - £ 0.3699

Stock Levels
7594 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Head Type
    Truss Head
Knurled Head Screw M4 10.0 mm 30% Glass Fibre;Nylon

10088951

Price Range
£ 0.3997 - £ 0.3841

Stock Levels
2606 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Head Type
    Knurled Round Head
Knurled Head Screw M5 15.0 mm 30% Glass Fibre;Nylon

10088999

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
10491 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 15.0 mm 30% Glass Fibre;Nylon

10089033

Price Range
£ 0.4337 - £ 0.4167

Stock Levels
3100 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Knurled Head Screw M6 16.0 mm PC

10116678

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
5905 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Head Type
    Truss Head
Knurled Head Screw M6 10.0 mm 30% Glass Fibre;Nylon

10089019

Price Range
£ 0.4181 - £ 0.4011

Stock Levels
2031 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Knurled Round Head
Large knurled head screw M5  30.0 mm PA

10375846

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Large knurled head screw M6  16.0 mm PA

10375969

Price Range
£ 0.1502 - £ 0.1445

Stock Levels
423 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M6  30.0 mm PA

10376041

Price Range
£ 0.2012 - £ 0.1927

Stock Levels
248 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M4  25.0 mm PA

10375723

Price Range
£ 0.18 - £ 0.1729

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4 
  • Head Type
    Truss Head
Large knurled head screw M5  20.0 mm PA

10375808

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5 
  • Head Type
    Truss Head
Large knurled head screw M6  10.0 mm PA

10375921

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
250 In stock
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head
Large knurled head screw M6  22.0 mm PA

10376003

Price Range
£ 0.2367 - £ 0.2282

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    3.4 mm
  • Thread Length
    22.0 mm
  • Thread Size
    M6 
  • Head Type
    Truss Head