Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 1.948 - £ 1.948 Request the lead time here
7.0 mm
65.0 mm
M8
13.0 mm
£ 10.2404 - £ 10.2404 Request the lead time here
7.0 mm
80.0 mm
M8
13.0 mm
£ 14.255 - £ 14.255 Request the lead time here
8.0 mm
100.0 mm
M10
16.0 mm
£ 10.4773 - £ 10.4773 Request the lead time here
8.0 mm
20.0 mm
M10
16.0 mm
£ 2.3561 - £ 2.3561 Request the lead time here
7.0 mm
90.0 mm
M8
13.0 mm
£ 1.8295 - £ 1.8295 Request the lead time here
8.0 mm
16.0 mm
M10
16.0 mm
£ 1.7111 - £ 1.7111 Request the lead time here
8.0 mm
25.0 mm
M10
16.0 mm
£ 1.8822 - £ 1.8822 Request the lead time here
8.0 mm
35.0 mm
M10
16.0 mm
£ 1.2096 - £ 1.2096 Request the lead time here
7.0 mm
16.0 mm
M8
13.0 mm
£ 1.4215 - £ 1.4215 Request the lead time here
7.0 mm
25.0 mm
M8
13.0 mm
£ 1.5663 - £ 1.5663 Request the lead time here
7.0 mm
35.0 mm
M8
13.0 mm
1505055 £ 1.7769 - £ 1.7769 Request the lead time here
7.0 mm
50.0 mm
M8
13.0 mm
1505079 £ 11.6883 - £ 11.6883 Request the lead time here
8.0 mm
40.0 mm
M10
16.0 mm
£ 2.2376 - £ 2.2376 Request the lead time here
8.0 mm
55.0 mm
M10
16.0 mm
£ 2.3297 - £ 2.3297 Request the lead time here
8.0 mm
65.0 mm
M10
16.0 mm
£ 13.2547 - £ 13.2547 Request the lead time here
8.0 mm
80.0 mm
M10
16.0 mm
£ 1.948 - £ 1.948 Request the lead time here
8.0 mm
40.0 mm
M10
16.0 mm
£ 12.0963 - £ 12.0963 Request the lead time here
8.0 mm
50.0 mm
M10
16.0 mm
£ 1.6584 - £ 1.6584 Request the lead time here
7.0 mm
40.0 mm
M8
13.0 mm
£ 8.8189 - £ 8.8189 Request the lead time here
7.0 mm
50.0 mm
M8
13.0 mm
  • of 9
Shoulder Screw M8 65.0 mm Stainless Steel

1505060

Price Range
£ 1.948 - £ 1.948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 80.0 mm Stainless Steel

1505064

Price Range
£ 10.2404 - £ 10.2404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M10 100.0 mm Stainless Steel

1505068

Price Range
£ 14.255 - £ 14.255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 20.0 mm Stainless Steel

1505072

Price Range
£ 10.4773 - £ 10.4773

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M8 90.0 mm Stainless Steel

1505065

Price Range
£ 2.3561 - £ 2.3561

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M10 16.0 mm Stainless Steel

1505069

Price Range
£ 1.8295 - £ 1.8295

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 25.0 mm Stainless Steel

1505073

Price Range
£ 1.7111 - £ 1.7111

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 35.0 mm Stainless Steel

1505077

Price Range
£ 1.8822 - £ 1.8822

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M8 16.0 mm Stainless Steel

1505043

Price Range
£ 1.2096 - £ 1.2096

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 25.0 mm Stainless Steel

1505047

Price Range
£ 1.4215 - £ 1.4215

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 35.0 mm Stainless Steel

1505051

Price Range
£ 1.5663 - £ 1.5663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 50.0 mm Stainless Steel

1505055

Price Range
£ 1.7769 - £ 1.7769

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M10 40.0 mm Stainless Steel

1505079

Price Range
£ 11.6883 - £ 11.6883

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 55.0 mm Stainless Steel

1505083

Price Range
£ 2.2376 - £ 2.2376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    55.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 65.0 mm Stainless Steel

1505086

Price Range
£ 2.3297 - £ 2.3297

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 80.0 mm Stainless Steel

1505090

Price Range
£ 13.2547 - £ 13.2547

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 40.0 mm Stainless Steel

1505078

Price Range
£ 1.948 - £ 1.948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 50.0 mm Stainless Steel

1505082

Price Range
£ 12.0963 - £ 12.0963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M8 40.0 mm Stainless Steel

1505052

Price Range
£ 1.6584 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm
Shoulder Screw M8 50.0 mm Stainless Steel

1505056

Price Range
£ 8.8189 - £ 8.8189

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    7.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M8
  • Shoulder Diameter
    10.0 mm