Menu Search

Thumb Screws - Knurled Metal with Shoulder

In production

Thumb Screws with Knurled Metal and Shoulder give a secure and readily adjustable connection. The rough surface of the knurled metal head enables simple grasping and twisting by hand, eliminating the need for tools. Because of the presence of a shoulder, these screws are perfect for applications that need regular adjustments or disassembly.

Its shoulder also keeps the screw from overtightening and harming the material it's securing. This is particularly important when screws fasten fragile or easily damaged materials. It is corrosion-resistant, making it appropriate for use in areas where moisture or chemicals are likely present.

It is easy to tighten and remove by hand using the knurled head area. Making them especially useful for applications where installation with tools is not possible. They are used in electronics, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
175 results
Product SKUs information
Item Code Price range Availability l3 l1 d2 l2 View
£ 3.567 - £ 3.567 Request the lead time here
11.0 mm
40.0 mm
M12
18.0 mm
£ 21.8893 - £ 21.8893 Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
£ 4.2778 - £ 4.2778 Request the lead time here
11.0 mm
65.0 mm
M12
18.0 mm
£ 27.207 - £ 27.207 Request the lead time here
11.0 mm
80.0 mm
M12
18.0 mm
£ 6.9103 - £ 6.9103 Request the lead time here
14.0 mm
30.0 mm
M16
22.0 mm
£ 2.1191 - £ 2.1191 Request the lead time here
8.0 mm
50.0 mm
M10
16.0 mm
£ 12.0437 - £ 12.0437 Request the lead time here
8.0 mm
60.0 mm
M10
16.0 mm
£ 2.4482 - £ 2.4482 Request the lead time here
8.0 mm
80.0 mm
M10
16.0 mm
£ 5.1992 - £ 5.1992 Request the lead time here
11.0 mm
100.0 mm
M12
18.0 mm
£ 1.948 - £ 1.948 Request the lead time here
8.0 mm
40.0 mm
M10
16.0 mm
£ 2.3955 - £ 2.3955 Request the lead time here
8.0 mm
70.0 mm
M10
16.0 mm
£ 2.6325 - £ 2.6325 Request the lead time here
8.0 mm
90.0 mm
M10
16.0 mm
1505095 £ 3.0405 - £ 3.0405 Request the lead time here
11.0 mm
25.0 mm
M12
18.0 mm
£ 35.0255 - £ 35.0255 Request the lead time here
11.0 mm
100.0 mm
M12
18.0 mm
£ 3.488 - £ 3.488 Request the lead time here
11.0 mm
35.0 mm
M12
18.0 mm
£ 18.0853 - £ 18.0853 Request the lead time here
11.0 mm
30.0 mm
M12
18.0 mm
£ 3.6592 - £ 3.6592 Request the lead time here
11.0 mm
45.0 mm
M12
18.0 mm
£ 3.8303 - £ 3.8303 Request the lead time here
11.0 mm
50.0 mm
M12
18.0 mm
£ 22.429 - £ 22.429 Request the lead time here
11.0 mm
60.0 mm
M12
18.0 mm
£ 4.1593 - £ 4.1593 Request the lead time here
11.0 mm
60.0 mm
M12
18.0 mm
  • of 9
Shoulder Screw M12 40.0 mm Stainless Steel

1505099

Price Range
£ 3.567 - £ 3.567

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505103

Price Range
£ 21.8893 - £ 21.8893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 65.0 mm Stainless Steel

1505107

Price Range
£ 4.2778 - £ 4.2778

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    65.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 80.0 mm Stainless Steel

1505111

Price Range
£ 27.207 - £ 27.207

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M16 30.0 mm Stainless Steel

1505115

Price Range
£ 6.9103 - £ 6.9103

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    14.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M16
  • Shoulder Diameter
    20.0 mm
Shoulder Screw M10 50.0 mm Stainless Steel

1505081

Price Range
£ 2.1191 - £ 2.1191

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 60.0 mm Stainless Steel

1505085

Price Range
£ 12.0437 - £ 12.0437

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 80.0 mm Stainless Steel

1505089

Price Range
£ 2.4482 - £ 2.4482

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505093

Price Range
£ 5.1992 - £ 5.1992

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M10 40.0 mm Stainless Steel

1505078

Price Range
£ 1.948 - £ 1.948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 70.0 mm Stainless Steel

1505087

Price Range
£ 2.3955 - £ 2.3955

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    70.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M10 90.0 mm Stainless Steel

1505091

Price Range
£ 2.6325 - £ 2.6325

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    8.0 mm
  • Thread Length
    90.0 mm
  • Thread Size
    M10
  • Shoulder Diameter
    12.0 mm
Shoulder Screw M12 25.0 mm Stainless Steel

1505095

Price Range
£ 3.0405 - £ 3.0405

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 100.0 mm Stainless Steel

1505094

Price Range
£ 35.0255 - £ 35.0255

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    100.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 35.0 mm Stainless Steel

1505098

Price Range
£ 3.488 - £ 3.488

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 30.0 mm Stainless Steel

1505097

Price Range
£ 18.0853 - £ 18.0853

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 45.0 mm Stainless Steel

1505101

Price Range
£ 3.6592 - £ 3.6592

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    45.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 50.0 mm Stainless Steel

1505102

Price Range
£ 3.8303 - £ 3.8303

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    50.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 60.0 mm Stainless Steel

1505106

Price Range
£ 22.429 - £ 22.429

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm
Shoulder Screw M12 60.0 mm Stainless Steel

1505105

Price Range
£ 4.1593 - £ 4.1593

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    24.0 mm
  • Head Height
    11.0 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M12
  • Shoulder Diameter
    16.0 mm