Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1953 |
5000 - 19999 | £ 0.1758 |
20000 + | £ 0.1582 |
Colour | Natural |
---|---|
Internal Thread Length | 6.4 mm |
Internal Thread Length | 0.252 in |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3.5 x 0.6 |
Spacer Length | 14.0 mm |
Spacer Length | 0.551 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Male-Female Threaded Standoff |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue