Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.6305 - £ 0.6568 Request the lead time here
M4
Black
PA
8.0 mm
£ 0.8463 - £ 0.8808 Request the lead time here
M4
Black
PA
25.0 mm
£ 0.0842 - £ 0.0896 Request the lead time here
#6-32
Natural
PA
31.7 mm
£ 0.082 - £ 0.0872 Request the lead time here
#6-32
Natural
Nylon 6/6
12.7 mm
£ 0.248 - £ 0.2579 Request the lead time here
M2.5
Black
PA
25.0 mm
£ 0.248 - £ 0.2579 Request the lead time here
M4
Black
PA
30.0 mm
£ 0.299 - £ 0.3104 998 In stock
M4
Black
PA
35.0 mm
10157183 £ 0.248 - £ 0.2579 500 In stock
M3
Black
PA
25.0 mm
£ 0.6846 - £ 0.6846 Request the lead time here
M3
Black
PA
35.0 mm
£ 0.0987 - £ 0.1128 4000 In stock
M4
Natural
Nylon 6/6
15.9 mm
£ 0.0861 - £ 0.1007 Request the lead time here
M4
Natural
Nylon 6/6
6.4 mm
£ 0.0706 - £ 0.0872 Request the lead time here
#6-32
Natural
Nylon 6/6
6.4 mm
£ 0.08 - £ 0.085 Request the lead time here
#6-32
Natural
Nylon 6/6
15.9 mm
10157619 £ 0.0949 - £ 0.1009 1397 In stock
M4
Black
Nylon 6/6
5.0 mm
£ 0.1186 - £ 0.1261 500 In stock
M4
Black
Nylon 6/6
15.0 mm
£ 0.1672 - £ 0.1743 Request the lead time here
M4
Black
PA
40.0 mm
£ 0.0842 - £ 0.0896 Request the lead time here
#6-32
Natural
PA
34.9 mm
£ 0.2026 - £ 0.2168 Request the lead time here
M3
Black
Nylon 6/6
5.0 mm
£ 0.1056 - £ 0.1124 498 In stock
M2.5
Black
Nylon 6/6
10.0 mm
£ 0.1186 - £ 0.1261 439 In stock
M4
Black
Nylon 6/6
12.0 mm
  • of 31
Male To Male Standoff Hexagonal 6.0 mm M4 8.0 mm PA

10639993

Price Range
£ 0.6568 - £ 0.6305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    8.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Hexagonal 6.0 mm M4 25.0 mm PA

10629536

Price Range
£ 0.8808 - £ 0.8463

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide
Male To Male Standoff Round 7.1 mm #6-32 31.7 mm PA

10001073

Price Range
£ 0.0896 - £ 0.0842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    #6-32
  • Spacer Length
    31.7 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 7.1 mm #6-32 12.7 mm Nylon 6/6

10001103

Price Range
£ 0.0872 - £ 0.082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    12.7 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff Hexagonal 5.0 mm M2.5 25.0 mm PA

10156919

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M4 30.0 mm PA

10157565

Price Range
£ 0.2579 - £ 0.248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    30.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M4 35.0 mm PA

10157589

Price Range
£ 0.3104 - £ 0.299

Stock Levels
998 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 25.0 mm PA

10157183

Price Range
£ 0.2579 - £ 0.248

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Hexagonal 6.0 mm M3 35.0 mm PA

10157275

Price Range
£ 0.6846 - £ 0.6846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M3
  • Spacer Length
    35.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 7.1 mm M4 15.9 mm Nylon 6/6

10001448

Price Range
£ 0.1128 - £ 0.0987

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm M4 6.4 mm Nylon 6/6

10001028

Price Range
£ 0.1007 - £ 0.0861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    M4
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm #6-32 6.4 mm Nylon 6/6

10001097

Price Range
£ 0.0872 - £ 0.0706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    6.4 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 7.1 mm #6-32 15.9 mm Nylon 6/6

10487426

Price Range
£ 0.085 - £ 0.08

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Size
    #6-32
  • Spacer Length
    15.9 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff 6.0 mm M4 5.0 mm Nylon 6/6

10157619

Price Range
£ 0.1009 - £ 0.0949

Stock Levels
1397 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff 6.0 mm M4 15.0 mm Nylon 6/6

10157473

Price Range
£ 0.1261 - £ 0.1186

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M4
  • Spacer Length
    15.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 40.0 mm PA

10157602

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    40.0 mm
  • Full Material
    Polyamide 66
Male To Male Standoff Round 7.1 mm #6-32 34.9 mm PA

10001080

Price Range
£ 0.0896 - £ 0.0842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Thread Size
    #6-32
  • Spacer Length
    34.9 mm
  • Full Material
    Polyamide 66
Male To Male Standoff 6.0 mm M3 5.0 mm Nylon 6/6

10157329

Price Range
£ 0.2168 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff M2.5 10.0 mm Nylon 6/6

10156865

Price Range
£ 0.1124 - £ 0.1056

Stock Levels
498 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M2.5
  • Spacer Length
    10.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff Hexagonal 6.0 mm M4 12.0 mm Nylon 6/6

10157459

Price Range
£ 0.1261 - £ 0.1186

Stock Levels
439 In stock
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Thread Size
    M4
  • Spacer Length
    12.0 mm
  • Full Material
    Polyamide 66