10487426
CBS-TMM-10-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.085 |
| 5000 - 9999 | £ 0.0834 |
| 10000 - 24999 | £ 0.0817 |
| 25000 + | £ 0.08 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Thread Size | #6-32 |
| Spacer Length | 0.626 in |
| Spacer Length | 15.9 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
| Body Diameter | 0.28 in |
| Body Diameter | 7.1 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue