10001448
CBSTMM-M4-10-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1128 |
| 5000 - 9999 | £ 0.1041 |
| 10000 + | £ 0.0987 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Spacer Length | 0.626 in |
| Spacer Length | 15.9 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue