Menu Search

Threaded Spacers

In stock

Threaded Spacers, commonly known as Screw Spacers or Threaded Standoffs, are typically used to enable two components in an assembly to be fastened together, as a distance that is controlled from one another. They can also be used to elevate one part of the assembly above the other.

Designed to be installed by hand, these Threaded Standoff Spacers won't require the use of assembly equipment. They are suitable for a breadth of applications, and provide easy assembly. Threaded Spacer feature various connection types, shapes, materials and compatible thread sizes, including M4 Standoff. They are also available in a choice of colours to suit your application needs.

Our Thread Spacer offer includes a range of Nylon Spacers Standoffs, including options that are 25% and 30% Glass Filled, as well as Nylon 6 or Nylon 6/6. Material flammability ratings include UL94 HB, UL94 V0 and UL94 V2.

Our Polyether Ether Ketone (PEEK) range offers heat resistance up to 180C, as well as excellent mechanical strength and stiffness. Resistance to alternating tensile and bending loads is also very good, with superb dimensional stability. The flame resistance rating is UL94 V0.

Also stocked are Polyphenylene Sulfide (PPS) spacers that are ideal for any application, with heat resistance up to 200C.

  • Hexagonal and Round Standoff shapes included
  • Colours: Black, Brown, Natural and White
  • Spacer Types: Male to Male, Male to Female, Female to Female and Female to Male.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
601 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Spacer Length View
£ 0.6335 - £ 0.6463 271 In stock
M2.5
Natural
PA
12.0 mm
£ 0.6704 - £ 0.6846 Request the lead time here
M2.5
Black
PA
16.0 mm
£ 1.4316 - £ 1.4599 500 In stock
M5
Natural
POM
30.0 mm
£ 1.4599 - £ 1.4883 43 In stock
M5
Natural
PA
40.0 mm
£ 0.5669 - £ 0.5783 Request the lead time here
M2.5
Black
PA
5.0 mm
£ 0.5669 - £ 0.5783 1199 In stock
M2.5
Black
PA
7.0 mm
£ 0.5669 - £ 0.5783 Request the lead time here
M2.5
Black
PA
4.0 mm
£ 0.5669 - £ 0.5783 1000 In stock
M2.5
Black
PA
6.0 mm
£ 1.6017 - £ 1.63 Request the lead time here
M5
Natural
PA
45.0 mm
£ 1.7859 - £ 1.8284 1295 In stock
M5
Natural
PA
60.0 mm
£ 0.9539 - £ 0.9737 Request the lead time here
M2.5
Black
PA
30.0 mm
£ 0.6676 - £ 0.6817 500 In stock
M2.5
Black
PA
15.0 mm
£ 11.8213 - £ 12.3174 1024 In stock
M4
Light Brown
PEEK
20.0 mm
£ 6.8313 - £ 7.1078 Request the lead time here
M4
Light Brown
PEEK
5.0 mm
£ 1.107 - £ 1.1294 90 In stock
M2.5
Natural
Nylon 6/6
15.0 mm
£ 7.8242 - £ 8.1502 15 In stock
M3
Light Brown
PEEK
12.0 mm
£ 5.9957 - £ 6.2508 60 In stock
M3
Light Brown
PEEK
4.0 mm
£ 8.6321 - £ 8.9865 90 In stock
M4
Light Brown
PEEK
10.0 mm
£ 10.8291 - £ 11.2827 280 In stock
M3
Light Brown
PEEK
25.0 mm
£ 6.2792 - £ 6.5343 880 In stock
M3
Light Brown
PEEK
5.0 mm
  • of 31
Female To Female Standoff Cylindrical M2.5 12.0 mm

10369005

Price Range
£ 0.6463 - £ 0.6335

Stock Levels
271 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 16.0 mm

10369043

Price Range
£ 0.6846 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M5 30.0 mm

10368695

Price Range
£ 1.4599 - £ 1.4316

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 40.0 mm

10368732

Price Range
£ 1.4883 - £ 1.4599

Stock Levels
43 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M2.5 5.0 mm

10368923

Price Range
£ 0.5783 - £ 0.5669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    2.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 7.0 mm

10368961

Price Range
£ 0.5783 - £ 0.5669

Stock Levels
1199 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.5 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 4.0 mm

10368909

Price Range
£ 0.5783 - £ 0.5669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    2.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 6.0 mm

10368947

Price Range
£ 0.5783 - £ 0.5669

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    3.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M5 45.0 mm

10368756

Price Range
£ 1.63 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M5 60.0 mm

10368794

Price Range
£ 1.8284 - £ 1.7859

Stock Levels
1295 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M5
  • Diameter
    10.0 mm
Female To Female Standoff Cylindrical M2.5 30.0 mm

10369081

Price Range
£ 0.9737 - £ 0.9539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Internal Thread Length
    10.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

10369036

Price Range
£ 0.6817 - £ 0.6676

Stock Levels
500 In stock
Attributes
  • Colour
    Black
  • Internal Thread Length
    7.0 mm
  • Spacer Shape
    Round
  • Thread Size
    M2.5
  • Diameter
    6.0 mm
Female To Female Standoff 7.0 mm 20.0 mm

10221112

Price Range
£ 12.3174 - £ 11.8213

Stock Levels
1024 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 5.0 mm

10643648

Price Range
£ 7.1078 - £ 6.8313

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    5.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.4 mm 15.0 mm

10156162

Price Range
£ 1.1294 - £ 1.107

Stock Levels
90 In stock
Attributes
  • Colour
    Natural
  • Internal Thread Length
    6.0 mm
  • Spacer Shape
    Hexagonal
  • Thread Size
    M2.5
  • Spacer Length
    15.0 mm
Female To Female Standoff 6.0 mm 12.0 mm

10220979

Price Range
£ 8.1502 - £ 7.8242

Stock Levels
15 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    12.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 4.0 mm

10221037

Price Range
£ 6.2508 - £ 5.9957

Stock Levels
60 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    4.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 7.0 mm 10.0 mm

10221075

Price Range
£ 8.9865 - £ 8.6321

Stock Levels
90 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M4
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 25.0 mm

10221013

Price Range
£ 11.2827 - £ 10.8291

Stock Levels
280 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Female To Female Standoff 6.0 mm 5.0 mm

10221044

Price Range
£ 6.5343 - £ 6.2792

Stock Levels
880 In stock
Attributes
  • Colour
    Light Brown
  • Thread Size
    M3
  • Spacer Length
    5.0 mm
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790