10368961
300250759935
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.5783 |
| 1000 + | £ 0.5669 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Internal Thread Length | 3.5 mm |
| Internal Thread Length | 0.138 in |
| Spacer Shape | Round |
| Thread Size | M2.5 |
| Diameter | 6.0 mm |
| Diameter | 0.236 in |
| Spacer Length | 7.0 mm |
| Spacer Length | 0.276 in |
| Full Material | Nylon 6/6 |
| Type | Round Threaded Spacer |
| Commodity Code | 3926909790 |
| Body Diameter | 6.0 mm |
| Body Diameter | 0.236 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue