10379028
463823
| Quantity | Unit price |
|---|---|
| 100 + | £ 1.8284 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Internal Thread Length | 0.24 in |
| Internal Thread Length | 6.1 mm |
| Spacer Shape | Hexagonal |
| Thread Size | M4 |
| Spacer Length | 10.1 mm |
| Spacer Length | 0.398 in |
| Full Material | Polyamide |
| Material Flammability Standard | UL94 V-2 |
| Type | Male-Female Spacer |
| Commodity Code | 3926909790 |
| Distance Across Flats | 7.0 mm |
| Distance Across Flats | 0.276 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue