Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.0948 - £ 0.2131 19500 In stock
27.0 mm
1/2 in - 14 BSP
Red
12.8 mm
6.8 mm
BSP
10068540 £ 0.0646 - £ 0.1453 1500 In stock
21.0 mm
3/8 in - 19 BSP
Red
12.3 mm
6.3 mm
BSP
10071137 £ 0.4266 - £ 1.3315 8680 In stock
73.7 mm
2 in - 11 BSP/GAS
Red
28.2 mm
10.7 mm
2
10071489 £ 0.0965 - £ 0.271 12000 In stock
28.0 mm
1/2 in - 14 BSP/GAS
Red
17.0 mm
10.7 mm
2
10071199 £ 0.108 - £ 0.3029 7500 In stock
31.3 mm
5/8 in - 14 BSP/GAS
Red
32.3 mm
13.9 mm
2
£ 0.1445 - £ 0.4996 Request the lead time here
38.0 mm
7/8 in - 14 BSP/GAS
Red
31.6 mm
13.5 mm
2
10071946 £ 0.1182 - £ 0.3269 21100 In stock
32.3 mm
3/4 in - 14 BSP/GAS
Red
28.0 mm
11.0 mm
2
£ 0.6591 - £ 2.2324 Request the lead time here
105.0 mm
3 in - 11 BSP/GAS
Red
27.8 mm
11.3 mm
2
£ 0.106 - £ 0.3641 10500 In stock
28.0 mm
5/8 in - 14 BSP
Red
15.6 mm
9.6 mm
BSP
£ 0.1162 - £ 0.3215 Request the lead time here
23.5 mm
M18 x 1;5
Red
18.2 mm
13.5 mm
Metric
2
£ 0.0701 - £ 0.1203 3500 In stock
12.3 mm
M8 x 1;0
Red
14.3 mm
9.5 mm
Metric
2
10083017 £ 0.1179 - £ 0.3534 8700 In stock
26.3 mm
M20 x 1;5
Red
18.1 mm
14.0 mm
Metric
2
£ 0.0931 - £ 0.2232 Request the lead time here
18.5 mm
M12 x 1;0
Red
16.7 mm
10.7 mm
Metric
2
10083000 £ 0.1155 - £ 0.3083 14100 In stock
22.0 mm
M16 x 1;5
Red
17.2 mm
13.5 mm
Metric
2
£ 0.0654 - £ 0.1018 9000 In stock
16.2 mm
1/4 in
Red
12.5 mm
6.5 mm
BSP
1
£ 0.0627 - £ 0.0976 10000 In stock
20.7 mm
M16 x 1;5
Red
12.0 mm
5.5 mm
Metric Threads
1
£ 0.0726 - £ 0.113 Request the lead time here
26.3 mm
M20 x 2;5
Red
18.2 mm
14.0 mm
Metric Threads
1
£ 0.0658 - £ 0.1024 Request the lead time here
24.4 mm
M18 x 2;5
Red
18.3 mm
13.7 mm
Metric Threads
1
£ 0.0566 - £ 0.088 4500 In stock
15.3 mm
M10
Red
14.6 mm
10.4 mm
Metric Threads
1
£ 0.0704 - £ 0.1095 3000 In stock
20.7 mm
3/8 in
Red
12.0 mm
5.5 mm
BSP
1
  • of 4
Threaded Plug 1/2 in - 14 BSP 27.0 mm 6.8 mm LDPE - PIR Red

10068557

Price Range
£ 0.2131 - £ 0.0948

Stock Levels
19500 In stock
Attributes
  • D
    27.0 mm
  • H
    12.8 mm
  • L
    6.8 mm
  • Thread Size
    1/2 in - 14 BSP
  • Thread Standard
    BSP
Threaded Plug 3/8 in - 19 BSP 21.0 mm 6.3 mm LDPE - PIR Red

10068540

Price Range
£ 0.1453 - £ 0.0646

Stock Levels
1500 In stock
Attributes
  • D
    21.0 mm
  • H
    12.3 mm
  • L
    6.3 mm
  • Thread Size
    3/8 in - 19 BSP
  • Thread Standard
    BSP
Threaded Plug 2 in - 11 BSP/GAS 73.7 mm 10.7 mm LDPE - PIR Red

10071137

Price Range
£ 1.3315 - £ 0.4266

Stock Levels
8680 In stock
Attributes
  • D
    73.7 mm
  • H
    28.2 mm
  • L
    10.7 mm
  • Thread Size
    2 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 1/2 in - 14 BSP/GAS 28.0 mm 10.7 mm LDPE - PIR Red

10071489

Price Range
£ 0.271 - £ 0.0965

Stock Levels
12000 In stock
Attributes
  • D
    28.0 mm
  • H
    17.0 mm
  • L
    10.7 mm
  • Thread Size
    1/2 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 5/8 in - 14 BSP/GAS 31.3 mm 13.9 mm LDPE - PIR Red

10071199

Price Range
£ 0.3029 - £ 0.108

Stock Levels
7500 In stock
Attributes
  • D
    31.3 mm
  • H
    32.3 mm
  • L
    13.9 mm
  • Thread Size
    5/8 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 7/8 in - 14 BSP/GAS 38.0 mm 13.5 mm LDPE - PIR Red

10082386

Price Range
£ 0.4996 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    31.6 mm
  • L
    13.5 mm
  • Thread Size
    7/8 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 3/4 in - 14 BSP/GAS 32.3 mm 11.0 mm LDPE - PIR Red

10071946

Price Range
£ 0.3269 - £ 0.1182

Stock Levels
21100 In stock
Attributes
  • D
    32.3 mm
  • H
    28.0 mm
  • L
    11.0 mm
  • Thread Size
    3/4 in - 14 BSP/GAS
  • Type
    2
Threaded Plug 3 in - 11 BSP/GAS 105.0 mm 11.3 mm LDPE - PIR Red

10070482

Price Range
£ 2.2324 - £ 0.6591

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    27.8 mm
  • L
    11.3 mm
  • Thread Size
    3 in - 11 BSP/GAS
  • Type
    2
Threaded Plug 5/8 in - 14 BSP 28.0 mm 9.6 mm LDPE - PIR Red

10071397

Price Range
£ 0.3641 - £ 0.106

Stock Levels
10500 In stock
Attributes
  • D
    28.0 mm
  • H
    15.6 mm
  • L
    9.6 mm
  • Thread Size
    5/8 in - 14 BSP
  • Thread Standard
    BSP
Threaded Plug M18 x 1;5 23.5 mm 13.5 mm LDPE - PIR Red

10071021

Price Range
£ 0.3215 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • D
    23.5 mm
  • H
    18.2 mm
  • L
    13.5 mm
  • Thread Size
    M18 x 1;5
  • Thread Standard
    Metric
Threaded Plug M8 x 1;0 12.3 mm 9.5 mm LDPE - PIR Red

10082959

Price Range
£ 0.1203 - £ 0.0701

Stock Levels
3500 In stock
Attributes
  • D
    12.3 mm
  • H
    14.3 mm
  • L
    9.5 mm
  • Thread Size
    M8 x 1;0
  • Thread Standard
    Metric
Threaded Plug M20 x 1;5 26.3 mm 14.0 mm LDPE - PIR Red

10083017

Price Range
£ 0.3534 - £ 0.1179

Stock Levels
8700 In stock
Attributes
  • D
    26.3 mm
  • H
    18.1 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 1;5
  • Thread Standard
    Metric
Threaded Plug M12 x 1;0 18.5 mm 10.7 mm LDPE - PIR Red

10082973

Price Range
£ 0.2232 - £ 0.0931

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    16.7 mm
  • L
    10.7 mm
  • Thread Size
    M12 x 1;0
  • Thread Standard
    Metric
Threaded Plug M16 x 1;5 22.0 mm 13.5 mm LDPE - PIR Red

10083000

Price Range
£ 0.3083 - £ 0.1155

Stock Levels
14100 In stock
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • L
    13.5 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric
Threaded Plug 1/4 in 16.2 mm 6.5 mm LDPE - PIR Red

20598051

Price Range
£ 0.1018 - £ 0.0654

Stock Levels
9000 In stock
Attributes
  • D
    16.2 mm
  • H
    12.5 mm
  • L
    6.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    BSP
Threaded Plug M16 x 1;5 20.7 mm 5.5 mm LDPE - PIR Red

20598099

Price Range
£ 0.0976 - £ 0.0627

Stock Levels
10000 In stock
Attributes
  • D
    20.7 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    M16 x 1;5
  • Thread Standard
    Metric Threads
Threaded Plug M20 x 2;5 26.3 mm 14.0 mm LDPE - PIR Red

20598129

Price Range
£ 0.113 - £ 0.0726

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • L
    14.0 mm
  • Thread Size
    M20 x 2;5
  • Thread Standard
    Metric Threads
Threaded Plug M18 x 2;5 24.4 mm 13.7 mm LDPE - PIR Red

20598105

Price Range
£ 0.1024 - £ 0.0658

Stock Levels
Request the lead time here
Attributes
  • D
    24.4 mm
  • H
    18.3 mm
  • L
    13.7 mm
  • Thread Size
    M18 x 2;5
  • Thread Standard
    Metric Threads
Threaded Plug M10 15.3 mm 10.4 mm LDPE - PIR Red

20598075

Price Range
£ 0.088 - £ 0.0566

Stock Levels
4500 In stock
Attributes
  • D
    15.3 mm
  • H
    14.6 mm
  • L
    10.4 mm
  • Thread Size
    M10
  • Thread Standard
    Metric Threads
Threaded Plug 3/8 in 20.7 mm 5.5 mm LDPE - PIR Red

20598068

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
3000 In stock
Attributes
  • D
    20.7 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    BSP