Menu Search

Threaded Protection Plugs

In stock

Threaded Protection Plugs designed for use on BSP and Gas Threads. Safeguards threads and fittings from damage and contaminants during production, storage and shipment. The knurled head design allows easy hand installation and removal on pipes and tubes, by simply twisting.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic, pneumatic and general engineering industries.
Material: LDPE, Nylon 6, LDPE - PIR Colour: Red, Natural Series Code: SR1002, SR5757, SR1054

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
63 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour H L Thread Standard Type View
£ 0.0535 - £ 0.0833 5000 In stock
17.2 mm
7/16-20 in
Red
16.1 mm
10.1 mm
UNF
1
£ 0.0704 - £ 0.1095 3000 In stock
20.7 mm
3/8 in
Red
12.0 mm
5.5 mm
BSP
1
£ 0.0654 - £ 0.1018 9000 In stock
16.2 mm
1/4 in
Red
12.5 mm
6.5 mm
BSP
1
  • of 4
Threaded Plug 7/16-20 in 17.2 mm 10.1 mm LDPE - PIR Red

20598136

Price Range
£ 0.0833 - £ 0.0535

Stock Levels
5000 In stock
Attributes
  • D
    17.2 mm
  • H
    16.1 mm
  • L
    10.1 mm
  • Thread Size
    7/16-20 in
  • Thread Standard
    UNF
Threaded Plug 3/8 in 20.7 mm 5.5 mm LDPE - PIR Red

20598068

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
3000 In stock
Attributes
  • D
    20.7 mm
  • H
    12.0 mm
  • L
    5.5 mm
  • Thread Size
    3/8 in
  • Thread Standard
    BSP
Threaded Plug 1/4 in 16.2 mm 6.5 mm LDPE - PIR Red

20598051

Price Range
£ 0.1018 - £ 0.0654

Stock Levels
9000 In stock
Attributes
  • D
    16.2 mm
  • H
    12.5 mm
  • L
    6.5 mm
  • Thread Size
    1/4 in
  • Thread Standard
    BSP