Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10087022 | £ 0.1743 - £ 0.1743 | 1300 In stock |
0.961 in
24.4 mm
|
M22 x 1.5
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
Metric
|
|
| 10069615 | £ 0.1197 - £ 0.1197 | 86250 In stock |
1.157 in
29.4 mm
|
3/4-14 in
|
Red
|
0.441 in
11.2 mm
|
LDPE - PIR
|
0.697 in
17.7 mm
|
BSP
|
|
| £ 0.2608 - £ 0.2608 | 16050 In stock |
1.528 in
38.8 mm
|
M36 x 2
|
Red
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.63 in
16.0 mm
|
Metric
|
||
| £ 0.0754 - £ 0.1583 | 8800 In stock |
0.965 in
24.5 mm
|
11/16 in
|
Red
|
0.689 in
17.5 mm
|
LDPE - PIR
|
0.965 in
24.5 mm
|
UNF/JIC
|
||
| £ 0.1587 - £ 0.1587 | Request the lead time here |
0.957 in
24.3 mm
|
M22 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
Metric
|
||
| £ 0.197 - £ 0.197 | 15866 In stock |
1.114 in
28.3 mm
|
M26 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.2282 - £ 0.2282 | 4539 In stock |
1.339 in
34.0 mm
|
M30 x 2
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10087046 | £ 0.1041 - £ 0.1041 | 7169 In stock |
0.854 in
21.7 mm
|
3/4-16 in
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.543 in
13.8 mm
|
UNF/JIC
|
|
| £ 0.1814 - £ 0.1814 | 17955 In stock |
1.031 in
26.2 mm
|
M24 x 1.5
|
Red
|
0.453 in
11.5 mm
|
LDPE - PIR
|
0.551 in
14.0 mm
|
Metric
|
||
| 10074268 | £ 0.2849 - £ 0.2849 | 500 In stock |
1.764 in
44.8 mm
|
1-5/8-12 in
|
Red
|
0.551 in
14.0 mm
|
LDPE - PIR
|
0.866 in
22.0 mm
|
UNF/JIC
|
|
| £ 0.1158 - £ 0.1158 | 25338 In stock |
0.709 in
18.0 mm
|
M16 x 1.5
|
Red
|
0.354 in
9.0 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
Metric
|
||
| £ 0.1007 - £ 0.1007 | 3820 In stock |
0.551 in
14.0 mm
|
M12 x 1.5
|
Red
|
0.374 in
9.5 mm
|
LDPE - PIR
|
0.472 in
12.0 mm
|
Metric
|
||
| £ 0.0744 - £ 0.0744 | 706 In stock |
0.524 in
13.3 mm
|
7/16-24 in
|
Red
|
0.307 in
7.8 mm
|
LDPE - PIR
|
0.539 in
13.7 mm
|
UNF/JIC
|
||
| £ 0.234 - £ 0.5702 | 800 In stock |
0.591 in
15.0 mm
|
1/8 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.689 in
17.5 mm
|
BSP/GAS
|
||
| £ 0.3989 - £ 1.444 | 550 In stock |
2.126 in
54.0 mm
|
1-1/2 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.0994 - £ 0.5299 | 8800 In stock |
0.866 in
22.0 mm
|
3/8 in
|
Yellow
|
0.807 in
20.5 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.3194 - £ 0.7783 | 900 In stock |
1.083 in
27.5 mm
|
1/2 in
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.26 in
32.0 mm
|
BSP/GAS
|
||
| £ 0.3114 - £ 0.9493 | 500 In stock |
1.496 in
38.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.669 in
17.0 mm
|
BSP/GAS
|
||
| £ 0.4633 - £ 0.6721 | 210 In stock |
2.165 in
55.0 mm
|
1-1/2-11 in
|
Yellow
|
1.063 in
27.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.2504 - £ 0.6601 | 2250 In stock |
1.89 in
48.0 mm
|
M42 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm