Menu Search

Threaded Protection Caps

In stock

Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.

  • Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube.
  • The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.
  • Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size Colour h Material H Thread Standard View
£ 0.1182 - £ 0.1734 2000 In stock
12.0 mm
M8 x 1;0
Yellow
8.0 mm
HDPE
10.0 mm
Metric
£ 0.0881 - £ 0.1865 1000 In stock
19.0 mm
M14 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
£ 0.0878 - £ 0.1865 4000 In stock
17.5 mm
M12 x 1;5
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.1351 - £ 0.208 2601 In stock
24.5 mm
M18 x 1;5
Yellow
10.5 mm
HDPE
13.0 mm
Metric
10107140 £ 0.2019 - £ 0.7006 2800 In stock
35.5 mm
M29 x 1;5
Yellow
13.0 mm
HDPE
15.2 mm
Metric
£ 0.1342 - £ 0.7132 6500 In stock
29.5 mm
M24 x 1;5
Yellow
12.0 mm
HDPE
13.5 mm
Metric
£ 0.2098 - £ 0.5357 213 In stock
44.0 mm
M38 x 1;5
Yellow
15.0 mm
HDPE
17.0 mm
Metric
10107065 £ 0.1197 - £ 0.1865 Request the lead time here
22.0 mm
M16 x 1;5
Yellow
11.0 mm
HDPE
12.5 mm
Metric
£ 0.1093 - £ 0.1734 11125 In stock
17.0 mm
M12 x 1;0
Yellow
10.5 mm
HDPE
12.5 mm
Metric
£ 0.4256 - £ 0.4256 242 In stock
34.0 mm
M27 x 2;0
Yellow
13.0 mm
HDPE
14.5 mm
Metric
10107171 £ 0.2312 - £ 0.4389 1655 In stock
42.5 mm
M36 x 1;5
Yellow
14.5 mm
HDPE
16.0 mm
Metric
£ 0.7721 - £ 0.7721 4668 In stock
57.0 mm
M50 x 1;5
Yellow
17.0 mm
HDPE
18.5 mm
Metric
£ 0.1219 - £ 0.4671 3900 In stock
17.5 mm
1/4 in
Yellow
18.5 mm
HDPE
21.0 mm
BSP/GAS
£ 0.2899 - £ 0.8275 116 In stock
67.0 mm
2-11 in
Yellow
26.5 mm
HDPE
28.5 mm
BSP/GAS
£ 0.3914 - £ 0.7366 900 In stock
58.0 mm
M52 x 2;0
Yellow
17.0 mm
HDPE
19.0 mm
Metric
£ 0.3194 - £ 0.7986 500 In stock
21.0 mm
0;6 x 19
Yellow
21.0 mm
HDPE
23.0 mm
BSP/GAS
10107539 £ 0.2863 - £ 0.8221 Request the lead time here
37.0 mm
7/8 in
Yellow
26.0 mm
HDPE
28.0 mm
BSP/GAS
£ 0.2537 - £ 0.3238 14798 In stock
49.0 mm
1-1/4-11 in
Yellow
23.5 mm
HDPE
25.0 mm
BSP/GAS
£ 0.4633 - £ 0.6721 210 In stock
55.0 mm
1-1/2-11 in
Yellow
27.0 mm
HDPE
28.0 mm
BSP/GAS
10107362 £ 0.0842 - £ 0.4671 5300 In stock
27.0 mm
1/2-14 in
Yellow
12.0 mm
HDPE
13.5 mm
BSP/GAS
  • of 8
Threaded Cap Metric Threads M8 HDPE Yellow

10106983

Price Range
£ 0.1734 - £ 0.1182

Stock Levels
2000 In stock
Attributes
  • D
    12.0 mm
  • H
    10.0 mm
  • h
    8.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M8 x 1;0
Threaded Cap Metric Threads M14 HDPE Yellow

10107041

Price Range
£ 0.1865 - £ 0.0881

Stock Levels
1000 In stock
Attributes
  • D
    19.0 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M14 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107034

Price Range
£ 0.1865 - £ 0.0878

Stock Levels
4000 In stock
Attributes
  • D
    17.5 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;5
Threaded Cap Metric Threads M18 HDPE Yellow

10107072

Price Range
£ 0.208 - £ 0.1351

Stock Levels
2601 In stock
Attributes
  • D
    24.5 mm
  • H
    13.0 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M18 x 1;5
Threaded Cap Metric Threads M29 HDPE Yellow

10107140

Price Range
£ 0.7006 - £ 0.2019

Stock Levels
2800 In stock
Attributes
  • D
    35.5 mm
  • H
    15.2 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M29 x 1;5
Threaded Cap Metric Threads M24 HDPE Yellow

10107102

Price Range
£ 0.7132 - £ 0.1342

Stock Levels
6500 In stock
Attributes
  • D
    29.5 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M24 x 1;5
Threaded Cap Metric Threads M38 HDPE Yellow

10107188

Price Range
£ 0.5357 - £ 0.2098

Stock Levels
213 In stock
Attributes
  • D
    44.0 mm
  • H
    17.0 mm
  • h
    15.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M38 x 1;5
Threaded Cap Metric Threads M16 HDPE Yellow

10107065

Price Range
£ 0.1865 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    12.5 mm
  • h
    11.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M16 x 1;5
Threaded Cap Metric Threads M12 HDPE Yellow

10107027

Price Range
£ 0.1734 - £ 0.1093

Stock Levels
11125 In stock
Attributes
  • D
    17.0 mm
  • H
    12.5 mm
  • h
    10.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M12 x 1;0
Threaded Cap Metric Threads M27 HDPE Yellow

10107256

Price Range
£ 0.4256 - £ 0.4256

Stock Levels
242 In stock
Attributes
  • D
    34.0 mm
  • H
    14.5 mm
  • h
    13.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M27 x 2;0
Threaded Cap Metric Threads M36 HDPE Yellow

10107171

Price Range
£ 0.4389 - £ 0.2312

Stock Levels
1655 In stock
Attributes
  • D
    42.5 mm
  • H
    16.0 mm
  • h
    14.5 mm
  • Thread Standard
    Metric
  • Thread Size
    M36 x 1;5
Threaded Cap Metric Threads M50 HDPE Yellow

10107218

Price Range
£ 0.7721 - £ 0.7721

Stock Levels
4668 In stock
Attributes
  • D
    57.0 mm
  • H
    18.5 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M50 x 1;5
Threaded Cap BSP Threads, Gas Threads 1/4 HDPE Yellow

10107478

Price Range
£ 0.4671 - £ 0.1219

Stock Levels
3900 In stock
Attributes
  • D
    17.5 mm
  • H
    21.0 mm
  • h
    18.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/4 in
Threaded Cap BSP Threads, Gas Threads 2 HDPE Yellow

10107454

Price Range
£ 0.8275 - £ 0.2899

Stock Levels
116 In stock
Attributes
  • D
    67.0 mm
  • H
    28.5 mm
  • h
    26.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    2-11 in
Threaded Cap Metric Threads M52 HDPE Yellow

10107324

Price Range
£ 0.7366 - £ 0.3914

Stock Levels
900 In stock
Attributes
  • D
    58.0 mm
  • H
    19.0 mm
  • h
    17.0 mm
  • Thread Standard
    Metric
  • Thread Size
    M52 x 2;0
Threaded Cap BSP Threads, Gas Threads 0.6 x 19 HDPE Yellow

10107935

Price Range
£ 0.7986 - £ 0.3194

Stock Levels
500 In stock
Attributes
  • D
    21.0 mm
  • H
    23.0 mm
  • h
    21.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    0;6 x 19
Threaded Cap BSP Threads, Gas Threads 7/8 HDPE Yellow

10107539

Price Range
£ 0.8221 - £ 0.2863

Stock Levels
Request the lead time here
Attributes
  • D
    37.0 mm
  • H
    28.0 mm
  • h
    26.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    7/8 in
Threaded Cap BSP Threads, Gas Threads 1-1/4 HDPE Yellow

10107416

Price Range
£ 0.3238 - £ 0.2537

Stock Levels
14798 In stock
Attributes
  • D
    49.0 mm
  • H
    25.0 mm
  • h
    23.5 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/4-11 in
Threaded Cap BSP Threads, Gas Threads 1-1/2 HDPE Yellow

10107430

Price Range
£ 0.6721 - £ 0.4633

Stock Levels
210 In stock
Attributes
  • D
    55.0 mm
  • H
    28.0 mm
  • h
    27.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1-1/2-11 in
Threaded Cap BSP Threads, Gas Threads 1/2 HDPE Yellow

10107362

Price Range
£ 0.4671 - £ 0.0842

Stock Levels
5300 In stock
Attributes
  • D
    27.0 mm
  • H
    13.5 mm
  • h
    12.0 mm
  • Thread Standard
    BSP/GAS
  • Thread Size
    1/2-14 in