Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
10106846 £ 0.2501 - £ 0.389 1400 In stock
16.0 mm
1/8”
White
PA;TPE
16.0 mm
Gas Threads
1
£ 0.223 - £ 0.6303 450 In stock
35.0 mm
3/4”
White
PA;TPE
20.0 mm
Gas Threads
2
£ 0.4086 - £ 0.6356 Request the lead time here
28.0 mm
1/2”
White
PA;TPE
20.0 mm
Gas Threads
2
£ 0.8327 - £ 2.3758 Request the lead time here
52.0 mm
1-1/4”
White
PA;TPE
26.0 mm
Gas Threads
2
£ 0.1695 - £ 0.4821 800 In stock
21.0 mm
1/4”
White
PA;TPE
18.0 mm
Gas Threads
2
10106860 £ 0.2188 - £ 0.5332 11600 In stock
24.0 mm
3/8”
White
PA;TPE
18.0 mm
Gas Threads
1
10106891 £ 0.394 - £ 1.1452 Request the lead time here
44.0 mm
1”
White
PA;TPE
20.0 mm
Gas Threads
2
£ 0.3355 - £ 0.5219 Request the lead time here
73.7 mm
#2-11
Red
LDPE-PIR + NEOPRENE
17.5 mm
Imperial
2
£ 0.1309 - £ 0.2036 Request the lead time here
14.5 mm
M10 x 1.0
Yellow
Nylon 6
16.5 mm
Metric
1
£ 0.113 - £ 0.1758 Request the lead time here
16.4 mm
1/8-28
Red
LDPE-PIR + NEOPRENE
10.5 mm
Imperial
2
£ 0.1551 - £ 0.2412 Request the lead time here
28.0 mm
1/2-14
Red
LDPE-PIR + NEOPRENE
17.3 mm
Imperial
2
£ 0.1256 - £ 0.1954 Request the lead time here
18.8 mm
1/4-19
Red
LDPE-PIR + NEOPRENE
12.8 mm
Imperial
2
£ 0.0873 - £ 0.1358 Request the lead time here
12.3 mm
M8 x 1.0
Red
LDPE-PIR + NEOPRENE
14.3 mm
Metric
2
£ 0.1718 - £ 0.2673 Request the lead time here
26.0 mm
M20 x 1.5
Yellow
Nylon 6
17.5 mm
Metric
1
£ 0.1426 - £ 0.2219 Request the lead time here
14.5 mm
M12 x 1.0
Yellow
Nylon 6
16.5 mm
Metric
1
£ 0.2917 - £ 0.4538 Request the lead time here
55.2 mm
1-1/2-11
Red
LDPE-PIR + NEOPRENE
16.9 mm
Imperial
2
£ 0.24 - £ 0.3733 Request the lead time here
32.3 mm
3/4-14
Red
LDPE-PIR + NEOPRENE
17.0 mm
Imperial
2
£ 0.2168 - £ 0.3372 1800 In stock
32.0 mm
3/4-14
Yellow
Nylon 6
19.5 mm
Imperial
1
£ 0.144 - £ 0.2241 9500 In stock
19.0 mm
1/4-19
Yellow
Nylon 6
17.5 mm
Imperial
1
£ 0.2646 - £ 0.4116 Request the lead time here
39.8 mm
#1-11
Red
LDPE-PIR + NEOPRENE
16.9 mm
Imperial
2
  • of 3
Threaded Plug with Gasket BSP Threads, Gas Threads 1/8” PA;TPE White

10106846

Price Range
£ 0.389 - £ 0.2501

Stock Levels
1400 In stock
Attributes
  • D
    16.0 mm
  • H
    16.0 mm
  • SW1
    12.0 mm
  • SW2
    8.0 mm
  • Thread Sizes (All)
    1/8”
Threaded Plug with Gasket BSP Threads, Gas Threads 3/4” PA;TPE White

10106884

Price Range
£ 0.6303 - £ 0.223

Stock Levels
450 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • SW1
    18.0 mm
  • SW2
    14.0 mm
  • Thread Sizes (All)
    3/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 1/2” PA;TPE White

10106877

Price Range
£ 0.6356 - £ 0.4086

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    20.0 mm
  • SW1
    18.0 mm
  • SW2
    14.0 mm
  • Thread Sizes (All)
    1/2”
Threaded Plug with Gasket BSP Threads, Gas Threads 1-1/4” PA;TPE White

10106907

Price Range
£ 2.3758 - £ 0.8327

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • H
    26.0 mm
  • SW1
    32.0 mm
  • SW2
    27.0 mm
  • Thread Sizes (All)
    1-1/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 1/4” PA;TPE White

10106853

Price Range
£ 0.4821 - £ 0.1695

Stock Levels
800 In stock
Attributes
  • D
    21.0 mm
  • H
    18.0 mm
  • SW1
    16.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    1/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 3/8” PA;TPE White

10106860

Price Range
£ 0.5332 - £ 0.2188

Stock Levels
11600 In stock
Attributes
  • D
    24.0 mm
  • H
    18.0 mm
  • SW1
    16.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    3/8”
Threaded Plug with Gasket BSP Threads, Gas Threads 1” PA;TPE White

10106891

Price Range
£ 1.1452 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • H
    20.0 mm
  • SW1
    20.0 mm
  • SW2
    16.0 mm
  • Thread Sizes (All)
    1”
Threaded Plug with Gasket Gas Threads 2" LDPE-PIR + NEOPRENE Red

20597627

Price Range
£ 0.5219 - £ 0.3355

Stock Levels
Request the lead time here
Attributes
  • D
    73.7 mm
  • H
    17.5 mm
  • h
    10.7 mm
  • SW1
    74.0 mm
  • Thread Sizes (All)
    #2-11
Threaded Plug with Gasket Metric Threads M10 Nylon 6 Yellow

20597375

Price Range
£ 0.2036 - £ 0.1309

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    16.5 mm
  • h
    9.0 mm
  • SW1
    9.0 mm
  • SW2
    6.0 mm
Threaded Plug with Gasket Gas Threads 1/8" LDPE-PIR + NEOPRENE Red

20597528

Price Range
£ 0.1758 - £ 0.113

Stock Levels
Request the lead time here
Attributes
  • D
    16.4 mm
  • H
    10.5 mm
  • h
    4.2 mm
  • SW1
    16.0 mm
  • Thread Sizes (All)
    1/8-28
Threaded Plug with Gasket Gas Threads 1/2" LDPE-PIR + NEOPRENE Red

20597559

Price Range
£ 0.2412 - £ 0.1551

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    17.3 mm
  • h
    10.3 mm
  • SW1
    28.0 mm
  • Thread Sizes (All)
    1/2-14
Threaded Plug with Gasket Gas Threads 1/4" LDPE-PIR + NEOPRENE Red

20597535

Price Range
£ 0.1954 - £ 0.1256

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • H
    12.8 mm
  • h
    6.5 mm
  • SW1
    19.0 mm
  • Thread Sizes (All)
    1/4-19
Threaded Plug with Gasket Metric Threads M8 LDPE-PIR + NEOPRENE Red

20597641

Price Range
£ 0.1358 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • D
    12.3 mm
  • H
    14.3 mm
  • h
    9.5 mm
  • SW1
    13.0 mm
  • Thread Sizes (All)
    M8 x 1.0
Threaded Plug with Gasket Metric Threads M20 Nylon 6 Yellow

20597443

Price Range
£ 0.2673 - £ 0.1718

Stock Levels
Request the lead time here
Attributes
  • D
    26.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    19.0 mm
  • SW2
    16.0 mm
Threaded Plug with Gasket Metric Threads M12 Nylon 6 Yellow

20597399

Price Range
£ 0.2219 - £ 0.1426

Stock Levels
Request the lead time here
Attributes
  • D
    14.5 mm
  • H
    16.5 mm
  • h
    9.0 mm
  • SW1
    9.0 mm
  • SW2
    6.0 mm
Threaded Plug with Gasket Gas Threads 1,1/2" LDPE-PIR + NEOPRENE Red

20597610

Price Range
£ 0.4538 - £ 0.2917

Stock Levels
Request the lead time here
Attributes
  • D
    55.2 mm
  • H
    16.9 mm
  • h
    10.8 mm
  • SW1
    54.0 mm
  • Thread Sizes (All)
    1-1/2-11
Threaded Plug with Gasket Gas Threads 3/4" LDPE-PIR + NEOPRENE Red

20597573

Price Range
£ 0.3733 - £ 0.24

Stock Levels
Request the lead time here
Attributes
  • D
    32.3 mm
  • H
    17.0 mm
  • h
    11.0 mm
  • SW1
    31.0 mm
  • Thread Sizes (All)
    3/4-14
Threaded Plug with Gasket Gas Threads 3/4" Nylon 6 Yellow

20597504

Price Range
£ 0.3372 - £ 0.2168

Stock Levels
1800 In stock
Attributes
  • D
    32.0 mm
  • H
    19.5 mm
  • h
    12.0 mm
  • SW1
    24.0 mm
  • SW2
    21.0 mm
Threaded Plug with Gasket Gas Threads 1/4" Nylon 6 Yellow

20597474

Price Range
£ 0.2241 - £ 0.144

Stock Levels
9500 In stock
Attributes
  • D
    19.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    13.0 mm
  • SW2
    10.0 mm
Threaded Plug with Gasket Gas Threads 1" LDPE-PIR + NEOPRENE Red

20597597

Price Range
£ 0.4116 - £ 0.2646

Stock Levels
Request the lead time here
Attributes
  • D
    39.8 mm
  • H
    16.9 mm
  • h
    10.8 mm
  • SW1
    40.0 mm
  • Thread Sizes (All)
    #1-11