20597474
20597474
| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.2241 |
| 5000 - 24999 | £ 0.1601 |
| 25000 + | £ 0.144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.748 in |
|---|---|
| D | 19.0 mm |
| H | 0.689 in |
| H | 17.5 mm |
| h | 0.394 in |
| h | 10.0 mm |
| SW1 | 0.512 in |
| SW1 | 13.0 mm |
| SW2 | 0.394 in |
| SW2 | 10.0 mm |
| Thread Sizes (All) | 1/4-19 |
| Thread Standard | Imperial |
| Type | 1 |
| Colour | Yellow |
| Material | Nylon 6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue