Menu Search

Threaded Plugs with Gasket

In stock

Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.

Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.

Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.

  • Provides a tight seal, preventing contaminants from entering.
  • Easy to install and remove using a straight screwdriver, hex key or wrench.
  • Can withstand temperatures from -30C up to +90C.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
47 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Sizes (All) Colour Material H Thread Standard Type View
10106846 £ 0.2501 - £ 0.389 1400 In stock
16.0 mm
1/8”
White
PA;TPE
16.0 mm
Gas Threads
1
£ 0.8327 - £ 2.3758 Request the lead time here
52.0 mm
1-1/4”
White
PA;TPE
26.0 mm
Gas Threads
2
£ 0.1695 - £ 0.4821 800 In stock
21.0 mm
1/4”
White
PA;TPE
18.0 mm
Gas Threads
2
10106860 £ 0.2188 - £ 0.5332 11600 In stock
24.0 mm
3/8”
White
PA;TPE
18.0 mm
Gas Threads
1
£ 0.223 - £ 0.6303 450 In stock
35.0 mm
3/4”
White
PA;TPE
20.0 mm
Gas Threads
2
10106891 £ 0.394 - £ 1.1452 Request the lead time here
44.0 mm
1”
White
PA;TPE
20.0 mm
Gas Threads
2
£ 0.4086 - £ 0.6356 Request the lead time here
28.0 mm
1/2”
White
PA;TPE
20.0 mm
Gas Threads
2
£ 0.3858 - £ 0.6002 Request the lead time here
105.0 mm
3"
Red
LDPE-PIR + NEOPRENE
16.5 mm
Gas Threads
2
£ 0.252 - £ 0.392 Request the lead time here
38.0 mm
7/8"
Red
LDPE-PIR + NEOPRENE
18.1 mm
Gas Threads
2
£ 0.1309 - £ 0.2036 Request the lead time here
16.0 mm
1/8-28
Yellow
Nylon 6
15.5 mm
Imperial
1
£ 0.144 - £ 0.2241 9500 In stock
19.0 mm
1/4-19
Yellow
Nylon 6
17.5 mm
Imperial
1
£ 0.1543 - £ 0.2401 9000 In stock
22.0 mm
3/8-19
Yellow
Nylon 6
17.5 mm
Imperial
1
£ 0.1256 - £ 0.1954 Request the lead time here
18.8 mm
1/4-19
Red
LDPE-PIR + NEOPRENE
12.8 mm
Imperial
2
£ 0.2168 - £ 0.3372 1800 In stock
32.0 mm
3/4-14
Yellow
Nylon 6
19.5 mm
Imperial
1
£ 0.1049 - £ 0.1632 Request the lead time here
22.0 mm
M16 x 1.5
Red
LDPE-PIR + NEOPRENE
17.2 mm
Metric
2
£ 0.169 - £ 0.263 Request the lead time here
31.3 mm
M24 x 1.5
Red
LDPE-PIR + NEOPRENE
18.5 mm
Metric
2
£ 0.186 - £ 0.2893 Request the lead time here
31.3 mm
M25 x 1.5
Red
LDPE-PIR + NEOPRENE
18.5 mm
Metric
2
£ 0.1034 - £ 0.1609 Request the lead time here
18.5 mm
M14 x 1.5
Red
LDPE-PIR + NEOPRENE
17.2 mm
Metric
2
£ 0.1397 - £ 0.2174 Request the lead time here
26.3 mm
M20 x 2.5
Red
LDPE-PIR + NEOPRENE
18.2 mm
Metric
2
£ 0.127 - £ 0.1975 Request the lead time here
26.3 mm
M20 x 1.5
Red
LDPE-PIR + NEOPRENE
18.2 mm
Metric
2
  • of 3
Threaded Plug with Gasket BSP Threads, Gas Threads 1/8” PA;TPE White

10106846

Price Range
£ 0.389 - £ 0.2501

Stock Levels
1400 In stock
Attributes
  • D
    16.0 mm
  • H
    16.0 mm
  • SW1
    12.0 mm
  • SW2
    8.0 mm
  • Thread Sizes (All)
    1/8”
Threaded Plug with Gasket BSP Threads, Gas Threads 1-1/4” PA;TPE White

10106907

Price Range
£ 2.3758 - £ 0.8327

Stock Levels
Request the lead time here
Attributes
  • D
    52.0 mm
  • H
    26.0 mm
  • SW1
    32.0 mm
  • SW2
    27.0 mm
  • Thread Sizes (All)
    1-1/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 1/4” PA;TPE White

10106853

Price Range
£ 0.4821 - £ 0.1695

Stock Levels
800 In stock
Attributes
  • D
    21.0 mm
  • H
    18.0 mm
  • SW1
    16.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    1/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 3/8” PA;TPE White

10106860

Price Range
£ 0.5332 - £ 0.2188

Stock Levels
11600 In stock
Attributes
  • D
    24.0 mm
  • H
    18.0 mm
  • SW1
    16.0 mm
  • SW2
    12.0 mm
  • Thread Sizes (All)
    3/8”
Threaded Plug with Gasket BSP Threads, Gas Threads 3/4” PA;TPE White

10106884

Price Range
£ 0.6303 - £ 0.223

Stock Levels
450 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • SW1
    18.0 mm
  • SW2
    14.0 mm
  • Thread Sizes (All)
    3/4”
Threaded Plug with Gasket BSP Threads, Gas Threads 1” PA;TPE White

10106891

Price Range
£ 1.1452 - £ 0.394

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • H
    20.0 mm
  • SW1
    20.0 mm
  • SW2
    16.0 mm
  • Thread Sizes (All)
    1”
Threaded Plug with Gasket BSP Threads, Gas Threads 1/2” PA;TPE White

10106877

Price Range
£ 0.6356 - £ 0.4086

Stock Levels
Request the lead time here
Attributes
  • D
    28.0 mm
  • H
    20.0 mm
  • SW1
    18.0 mm
  • SW2
    14.0 mm
  • Thread Sizes (All)
    1/2”
Threaded Plug with Gasket Gas Threads 3" LDPE-PIR + NEOPRENE Red

20597634

Price Range
£ 0.6002 - £ 0.3858

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    16.5 mm
  • h
    11.3 mm
  • SW1
    103.0 mm
  • Thread Sizes (All)
    3"
Threaded Plug with Gasket Gas Threads 7/8" LDPE-PIR + NEOPRENE Red

20597580

Price Range
£ 0.392 - £ 0.252

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H
    18.1 mm
  • h
    13.5 mm
  • SW1
    37.0 mm
  • Thread Sizes (All)
    7/8"
Threaded Plug with Gasket Gas Threads 1/8" Nylon 6 Yellow

20597467

Price Range
£ 0.2036 - £ 0.1309

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • H
    15.5 mm
  • h
    8.0 mm
  • SW1
    12.0 mm
  • SW2
    9.0 mm
Threaded Plug with Gasket Gas Threads 1/4" Nylon 6 Yellow

20597474

Price Range
£ 0.2241 - £ 0.144

Stock Levels
9500 In stock
Attributes
  • D
    19.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    13.0 mm
  • SW2
    10.0 mm
Threaded Plug with Gasket Gas Threads 3/8" Nylon 6 Yellow

20597481

Price Range
£ 0.2401 - £ 0.1543

Stock Levels
9000 In stock
Attributes
  • D
    22.0 mm
  • H
    17.5 mm
  • h
    10.0 mm
  • SW1
    15.0 mm
  • SW2
    12.0 mm
Threaded Plug with Gasket Gas Threads 1/4" LDPE-PIR + NEOPRENE Red

20597535

Price Range
£ 0.1954 - £ 0.1256

Stock Levels
Request the lead time here
Attributes
  • D
    18.8 mm
  • H
    12.8 mm
  • h
    6.5 mm
  • SW1
    19.0 mm
  • Thread Sizes (All)
    1/4-19
Threaded Plug with Gasket Gas Threads 3/4" Nylon 6 Yellow

20597504

Price Range
£ 0.3372 - £ 0.2168

Stock Levels
1800 In stock
Attributes
  • D
    32.0 mm
  • H
    19.5 mm
  • h
    12.0 mm
  • SW1
    24.0 mm
  • SW2
    21.0 mm
Threaded Plug with Gasket Metric Threads M16 LDPE-PIR + NEOPRENE Red

20597696

Price Range
£ 0.1632 - £ 0.1049

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    17.2 mm
  • h
    12.5 mm
  • SW1
    23.0 mm
  • Thread Sizes (All)
    M16 x 1.5
Threaded Plug with Gasket Metric Threads M24 LDPE-PIR + NEOPRENE Red

20597740

Price Range
£ 0.263 - £ 0.169

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • h
    13.8 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M24 x 1.5
Threaded Plug with Gasket Metric Threads M25 LDPE-PIR + NEOPRENE Red

20597757

Price Range
£ 0.2893 - £ 0.186

Stock Levels
Request the lead time here
Attributes
  • D
    31.3 mm
  • H
    18.5 mm
  • h
    14.0 mm
  • SW1
    30.0 mm
  • Thread Sizes (All)
    M25 x 1.5
Threaded Plug with Gasket Metric Threads M14 LDPE-PIR + NEOPRENE Red

20597689

Price Range
£ 0.1609 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • D
    18.5 mm
  • H
    17.2 mm
  • h
    9.5 mm
  • SW1
    22.0 mm
  • Thread Sizes (All)
    M14 x 1.5
Threaded Plug with Gasket Metric Threads M20 LDPE-PIR + NEOPRENE Red

20597726

Price Range
£ 0.2174 - £ 0.1397

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • h
    14.0 mm
  • SW1
    26.0 mm
  • Thread Sizes (All)
    M20 x 2.5
Threaded Plug with Gasket Metric Threads M20 LDPE-PIR + NEOPRENE Red

20597719

Price Range
£ 0.1975 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • D
    26.3 mm
  • H
    18.2 mm
  • h
    14.0 mm
  • SW1
    29.0 mm
  • Thread Sizes (All)
    M20 x 1.5