Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, Nylon 6, PA;TPE Colour: Red, Yellow, White Series Code: SRTFUGP, SRTFTG, SRF0012
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | Colour | Material | H | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10106846 | £ 0.2501 - £ 0.389 | 1400 In stock |
0.63 in
16.0 mm
|
1/8”
|
White
|
PA;TPE
|
0.63 in
16.0 mm
|
Gas Threads
|
1
|
|
| £ 0.8327 - £ 2.3758 | Request the lead time here |
2.047 in
52.0 mm
|
1-1/4”
|
White
|
PA;TPE
|
1.024 in
26.0 mm
|
Gas Threads
|
2
|
||
| £ 0.1695 - £ 0.4821 | 800 In stock |
0.827 in
21.0 mm
|
1/4”
|
White
|
PA;TPE
|
0.709 in
18.0 mm
|
Gas Threads
|
2
|
||
| 10106860 | £ 0.2188 - £ 0.5332 | 11600 In stock |
0.945 in
24.0 mm
|
3/8”
|
White
|
PA;TPE
|
0.709 in
18.0 mm
|
Gas Threads
|
1
|
|
| £ 0.223 - £ 0.6303 | 450 In stock |
1.378 in
35.0 mm
|
3/4”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
||
| 10106891 | £ 0.394 - £ 1.1452 | Request the lead time here |
1.732 in
44.0 mm
|
1”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
|
| £ 0.4086 - £ 0.6356 | Request the lead time here |
1.102 in
28.0 mm
|
1/2”
|
White
|
PA;TPE
|
0.787 in
20.0 mm
|
Gas Threads
|
2
|
||
| £ 0.3858 - £ 0.6002 | Request the lead time here |
4.134 in
105.0 mm
|
3"
|
Red
|
LDPE-PIR + NEOPRENE
|
0.65 in
16.5 mm
|
Gas Threads
|
2
|
||
| £ 0.252 - £ 0.392 | Request the lead time here |
1.496 in
38.0 mm
|
7/8"
|
Red
|
LDPE-PIR + NEOPRENE
|
0.713 in
18.1 mm
|
Gas Threads
|
2
|
||
| £ 0.1309 - £ 0.2036 | Request the lead time here |
0.63 in
16.0 mm
|
1/8-28
|
Yellow
|
Nylon 6
|
0.61 in
15.5 mm
|
Imperial
|
1
|
||
| £ 0.144 - £ 0.2241 | 9500 In stock |
0.748 in
19.0 mm
|
1/4-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
1
|
||
| £ 0.1543 - £ 0.2401 | 9000 In stock |
0.866 in
22.0 mm
|
3/8-19
|
Yellow
|
Nylon 6
|
0.689 in
17.5 mm
|
Imperial
|
1
|
||
| £ 0.1256 - £ 0.1954 | Request the lead time here |
0.74 in
18.8 mm
|
1/4-19
|
Red
|
LDPE-PIR + NEOPRENE
|
0.504 in
12.8 mm
|
Imperial
|
2
|
||
| £ 0.2168 - £ 0.3372 | 1800 In stock |
1.26 in
32.0 mm
|
3/4-14
|
Yellow
|
Nylon 6
|
0.768 in
19.5 mm
|
Imperial
|
1
|
||
| £ 0.1049 - £ 0.1632 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
2
|
||
| £ 0.169 - £ 0.263 | Request the lead time here |
1.232 in
31.3 mm
|
M24 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.728 in
18.5 mm
|
Metric
|
2
|
||
| £ 0.186 - £ 0.2893 | Request the lead time here |
1.232 in
31.3 mm
|
M25 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.728 in
18.5 mm
|
Metric
|
2
|
||
| £ 0.1034 - £ 0.1609 | Request the lead time here |
0.728 in
18.5 mm
|
M14 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.677 in
17.2 mm
|
Metric
|
2
|
||
| £ 0.1397 - £ 0.2174 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 2.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
2
|
||
| £ 0.127 - £ 0.1975 | Request the lead time here |
1.035 in
26.3 mm
|
M20 x 1.5
|
Red
|
LDPE-PIR + NEOPRENE
|
0.717 in
18.2 mm
|
Metric
|
2