Menu Search

Threaded O-ring Plugs

In stock

Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE
  • Colour: Yellow
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Show less filters Show more filters
62 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size SW Colour L Thread Standard Type View
£ 0.3061 - £ 0.3061 Request the lead time here
32.0 mm
M26 x 1;5
19.0 mm
Yellow
12.0 mm
Metric
£ 0.4535 - £ 0.462 Request the lead time here
48.0 mm
M38 x 1;5
24.0 mm
Yellow
12.0 mm
Metric
£ 0.5102 - £ 0.5102 Request the lead time here
45.0 mm
M36 x 2;0
24.0 mm
Yellow
15.0 mm
Metric
10286944 £ 0.7781 - £ 0.7781 Request the lead time here
60.0 mm
M52 x 2;0
30.0 mm
Yellow
15.0 mm
Metric
10287057 £ 0.0945 - £ 0.0945 6998 In stock
19.0 mm
1/4 in - 19 BSP
10.0 mm
Yellow
12.5 mm
10285886 £ 0.2338 - £ 0.2338 29085 In stock
32.0 mm
3/4 in - 14 BSP
19.0 mm
Yellow
13.5 mm
10287064 £ 0.0945 - £ 0.0945 142000 In stock
22.0 mm
3/8 in - 19 BSP
13.0 mm
Yellow
12.5 mm
£ 1.2206 - £ 3.3027 1400 In stock
55.5 mm
1 7/8 - 12 in UNF
41.3 mm
Red
15.0 mm
UNF
£ 0.119 - £ 0.2838 15600 In stock
20.3 mm
9/16 - 18 in UNF
21.3 mm
Red
8.9 mm
UNF
£ 0.1582 - £ 0.3999 4050 In stock
31.7 mm
1 - 14 in UNF
22.2 mm
Red
12.7 mm
UNF
£ 0.1956 - £ 0.1956 34827 In stock
28.0 mm
M22 x 1;5
15.0 mm
Yellow
12.0 mm
Metric
£ 0.265 - £ 0.265 Request the lead time here
40.0 mm
M32 x 1;5
24.0 mm
Yellow
12.0 mm
Metric
£ 0.4238 - £ 0.4238 5628 In stock
38.0 mm
M30 x 2;0
22.0 mm
Yellow
15.0 mm
Metric
£ 0.7186 - £ 0.7328 3315 In stock
52.0 mm
M45 x 2;0
30.0 mm
Yellow
15.0 mm
Metric
£ 0.0881 - £ 0.0881 8721 In stock
14.5 mm
M10 x 1;0
7.0 mm
Yellow
10.0 mm
Metric
£ 0.1228 - £ 0.1228 31185 In stock
22.0 mm
M14 x 1;5
10.0 mm
Yellow
12.0 mm
Metric
£ 0.0925 - £ 0.0945 55296 In stock
14.5 mm
M10 x 1;5
7.0 mm
Yellow
12.0 mm
Metric
£ 0.1545 - £ 0.1545 104448 In stock
24.0 mm
M18 x 1;5
13.0 mm
Yellow
12.0 mm
Metric
£ 0.1775 - £ 0.4463 Request the lead time here
36.8 mm
1 1/16 - 12 in UNF
25.1 mm
Red
15.0 mm
UNF
£ 0.1394 - £ 0.1394 68000 In stock
27.0 mm
1/2 in - 14 BSP
15.0 mm
Yellow
13.5 mm
  • of 4
Threaded O-Ring Plug Metric Threads M26 x 1;5 32.0 mm HDPE Yellow

10285756

Price Range
£ 0.3061 - £ 0.3061

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    19.0 mm
  • Thread Size
    M26 x 1;5
Threaded O-Ring Plug Metric Threads M38 x 1;5 48.0 mm HDPE Yellow

10286906

Price Range
£ 0.462 - £ 0.4535

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    24.0 mm
  • Thread Size
    M38 x 1;5
Threaded O-Ring Plug Metric Threads M36 x 2;0 45.0 mm HDPE Yellow

10285800

Price Range
£ 0.5102 - £ 0.5102

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    24.0 mm
  • Thread Size
    M36 x 2;0
Threaded O-Ring Plug Metric Threads M52 x 2;0 60.0 mm HDPE Yellow

10286944

Price Range
£ 0.7781 - £ 0.7781

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • H
    25.0 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    M52 x 2;0
Threaded Plug BSP;GAS 1/4 in - 19 BSP 19.0 mm HDPE Yellow

10287057

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
6998 In stock
Attributes
  • D
    19.0 mm
  • H
    19.7 mm
  • L
    12.5 mm
  • SW
    10.0 mm
  • Thread Size
    1/4 in - 19 BSP
Threaded Plug BSP;GAS 3/4 in - 14 BSP 32.0 mm HDPE Yellow

10285886

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
29085 In stock
Attributes
  • D
    32.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    19.0 mm
  • Thread Size
    3/4 in - 14 BSP
Threaded Plug BSP;GAS 3/8 in - 19 BSP 22.0 mm HDPE Yellow

10287064

Price Range
£ 0.0945 - £ 0.0945

Stock Levels
142000 In stock
Attributes
  • D
    22.0 mm
  • H
    20.9 mm
  • L
    12.5 mm
  • SW
    13.0 mm
  • Thread Size
    3/8 in - 19 BSP
Threaded O-Ring Plug UNF Threads 1 7/8 - 12 in UNF 55.5 mm HDPE Red

10149393

Price Range
£ 3.3027 - £ 1.2206

Stock Levels
1400 In stock
Attributes
  • D
    55.5 mm
  • H
    23.7 mm
  • L
    15.0 mm
  • SW
    41.3 mm
  • Thread Size
    1 7/8 - 12 in UNF
Threaded O-Ring Plug UNF Threads 9/16 - 18 in UNF 20.3 mm HDPE Red

10310960

Price Range
£ 0.2838 - £ 0.119

Stock Levels
15600 In stock
Attributes
  • D
    20.3 mm
  • H
    17.1 mm
  • L
    8.9 mm
  • SW
    21.3 mm
  • Thread Size
    9/16 - 18 in UNF
Threaded O-Ring Plug UNF Threads 1 - 14 in UNF 31.7 mm HDPE Red

10149430

Price Range
£ 0.3999 - £ 0.1582

Stock Levels
4050 In stock
Attributes
  • D
    31.7 mm
  • H
    20.6 mm
  • L
    12.7 mm
  • SW
    22.2 mm
  • Thread Size
    1 - 14 in UNF
Threaded O-Ring Plug Metric Threads M22 x 1;5 28.0 mm HDPE Yellow

10286883

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
34827 In stock
Attributes
  • D
    28.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    15.0 mm
  • Thread Size
    M22 x 1;5
Threaded O-Ring Plug Metric Threads M32 x 1;5 40.0 mm HDPE Yellow

10285770

Price Range
£ 0.265 - £ 0.265

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.6 mm
  • L
    12.0 mm
  • SW
    24.0 mm
  • Thread Size
    M32 x 1;5
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

10285787

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
5628 In stock
Attributes
  • D
    38.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    22.0 mm
  • Thread Size
    M30 x 2;0
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

10285817

Price Range
£ 0.7328 - £ 0.7186

Stock Levels
3315 In stock
Attributes
  • D
    52.0 mm
  • H
    24.6 mm
  • L
    15.0 mm
  • SW
    30.0 mm
  • Thread Size
    M45 x 2;0
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

10286838

Price Range
£ 0.0881 - £ 0.0881

Stock Levels
8721 In stock
Attributes
  • D
    14.5 mm
  • H
    17.2 mm
  • L
    10.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1;0
Threaded O-Ring Plug Metric Threads M14 x 1;5 22.0 mm HDPE Yellow

10286876

Price Range
£ 0.1228 - £ 0.1228

Stock Levels
31185 In stock
Attributes
  • D
    22.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    10.0 mm
  • Thread Size
    M14 x 1;5
Threaded O-Ring Plug Metric Threads M10 x 1;5 14.5 mm HDPE Yellow

10286852

Price Range
£ 0.0945 - £ 0.0925

Stock Levels
55296 In stock
Attributes
  • D
    14.5 mm
  • H
    19.2 mm
  • L
    12.0 mm
  • SW
    7.0 mm
  • Thread Size
    M10 x 1;5
Threaded O-Ring Plug Metric Threads M18 x 1;5 24.0 mm HDPE Yellow

10285725

Price Range
£ 0.1545 - £ 0.1545

Stock Levels
104448 In stock
Attributes
  • D
    24.0 mm
  • H
    20.4 mm
  • L
    12.0 mm
  • SW
    13.0 mm
  • Thread Size
    M18 x 1;5
Threaded Plug UNF Threads 1 1/16 - 12 in UNF 36.8 mm HDPE Red

10310939

Price Range
£ 0.4463 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • D
    36.8 mm
  • H
    22.9 mm
  • L
    15.0 mm
  • SW
    25.1 mm
  • Thread Size
    1 1/16 - 12 in UNF
Threaded Plug BSP;GAS 1/2 in - 14 BSP 27.0 mm HDPE Yellow

10285862

Price Range
£ 0.1394 - £ 0.1394

Stock Levels
68000 In stock
Attributes
  • D
    27.0 mm
  • H
    21.9 mm
  • L
    13.5 mm
  • SW
    15.0 mm
  • Thread Size
    1/2 in - 14 BSP