Quantity | Unit price |
---|---|
250 + | £ 0.3061 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 1.26 in |
---|---|
D | 32.0 mm |
H | 0.803 in |
H | 20.4 mm |
L | 12.0 mm |
L | 0.472 in |
SW | 0.748 in |
SW | 19.0 mm |
Thread Size | M26 x 1.5 |
Full Material | High Density Polyethylene |
Colour | Yellow |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue